• Special Screws
  • Miniature Screws

SNZF-TBZ

Cross Recessed Flat Head Machine Screws for Precision Instruments

  • Miniature

Dimension Drawing

SNZF-TBZCross Recessed Flat Head Machine Screws for Precision Instruments寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.4
M1.7
M2
M2.6
L
All
2
3
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZF-M1.4-2-TBZ M1.4 0.3 2 2 0.45 50 0.016 CAD RFQ
SNZF-M1.4-3-TBZ M1.4 0.3 3 2 0.45 50 0.024 CAD RFQ
SNZF-M1.4-4-TBZ M1.4 0.3 4 2 0.45 50 0.032 CAD RFQ
SNZF-M1.4-5-TBZ M1.4 0.3 5 2 0.45 50 0.041 CAD RFQ
SNZF-M1.4-6-TBZ M1.4 0.3 6 2 0.45 50 0.049 CAD RFQ
SNZF-M1.4-8-TBZ M1.4 0.3 8 2 0.45 50 0.066 CAD RFQ
SNZF-M1.7-2-TBZ M1.7 0.35 2 2.5 0.5 50 0.027 CAD RFQ
SNZF-M1.7-3-TBZ M1.7 0.35 3 2.5 0.5 50 0.04 CAD RFQ
SNZF-M1.7-4-TBZ M1.7 0.35 4 2.5 0.5 50 0.052 CAD RFQ
SNZF-M1.7-5-TBZ M1.7 0.35 5 2.5 0.5 50 0.065 CAD RFQ
SNZF-M1.7-6-TBZ M1.7 0.35 6 2.5 0.5 50 0.078 CAD RFQ
SNZF-M1.7-8-TBZ M1.7 0.35 8 2.5 0.5 50 0.1 CAD RFQ
SNZF-M1.7-10-TBZ M1.7 0.35 10 2.5 0.5 50 0.13 CAD RFQ
SNZF-M2-2-TBZ M2 0.4 2 3 0.6 50 0.038 CAD RFQ
SNZF-M2-3-TBZ M2 0.4 3 3 0.6 50 0.056 CAD RFQ
SNZF-M2-4-TBZ M2 0.4 4 3 0.6 50 0.073 CAD RFQ
SNZF-M2-5-TBZ M2 0.4 5 3 0.6 50 0.091 CAD RFQ
SNZF-M2-6-TBZ M2 0.4 6 3 0.6 50 0.11 CAD RFQ
SNZF-M2-8-TBZ M2 0.4 8 3 0.6 50 0.14 CAD RFQ
SNZF-M2-10-TBZ M2 0.4 10 3 0.6 50 0.18 CAD RFQ
SNZF-M2.6-3-TBZ M2.6 0.45 3 4 0.8 50 0.1 CAD RFQ
SNZF-M2.6-4-TBZ M2.6 0.45 4 4 0.8 50 0.14 CAD RFQ
SNZF-M2.6-5-TBZ M2.6 0.45 5 4 0.8 50 0.17 CAD RFQ
SNZF-M2.6-6-TBZ M2.6 0.45 6 4 0.8 50 0.2 CAD RFQ
SNZF-M2.6-8-TBZ M2.6 0.45 8 4 0.8 50 0.27 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Service

Material/Finish

SNZF-TBZ
Main Body SWCH16A
Black Trivalent Chromate Treatment

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • Miniature screws for precision instruments.(JCIS 10-70)
  • M1.4 - M2.6。
  • More compact head than standard flat head machine screws.

Product List

Most Read