• Special Screws
  • Miniature Screws

SSCZS

Pan head captive machine screws for precision instruments (miniature screws)

Pan Head Miniature Captive Screw for Precision Instruments

  • Space
  • Miniature
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC(SSC). You can perform the same operation using this product.


Dimension Drawing

SSCZSPan head captive machine screws for precision instruments (miniature screws)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1.4
M1.6
M1.7
M2
M2.5
M2.6
L
All
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 dc Max. Torque
(N·m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SSCZS-M1.4-4 M1.4 0.3 4 2 2 0.5 1.0-0.1~0 0.03 1 0.04 CAD RFQ
SSCZS-M1.4-5 M1.4 0.3 5 2 2 0.5 1.0-0.1~0 0.03 1 0.05 CAD RFQ
SSCZS-M1.4-6 M1.4 0.3 6 2 2 0.5 1.0-0.1~0 0.03 1 0.05 CAD RFQ
SSCZS-M1.4-8 M1.4 0.3 8 2 2 0.5 1.0-0.1~0 0.03 1 0.06 CAD RFQ
SSCZS-M1.6-4 M1.6 0.35 4 2 2.3 0.5 1.1-0.1~0 0.04 1 0.05 CAD RFQ
SSCZS-M1.6-5 M1.6 0.35 5 2 2.3 0.5 1.1-0.1~0 0.04 1 0.06 CAD RFQ
SSCZS-M1.6-6 M1.6 0.35 6 2 2.3 0.5 1.1-0.1~0 0.04 1 0.07 CAD RFQ
SSCZS-M1.6-8 M1.6 0.35 8 2 2.3 0.5 1.1-0.1~0 0.04 1 0.08 CAD RFQ
SSCZS-M1.7-4 M1.7 0.35 4 2 2.5 0.5 1.2-0.1~0 0.04 1 0.06 CAD RFQ
SSCZS-M1.7-5 M1.7 0.35 5 2 2.5 0.5 1.2-0.1~0 0.04 1 0.07 CAD RFQ
SSCZS-M1.7-6 M1.7 0.35 6 2 2.5 0.5 1.2-0.1~0 0.04 1 0.07 CAD RFQ
SSCZS-M1.7-8 M1.7 0.35 8 2 2.5 0.5 1.2-0.1~0 0.04 1 0.08 CAD RFQ
SSCZS-M2-4 M2 0.4 4 2.5 3 0.6 1.4-0.15~0 0.09 1 0.09 CAD RFQ
SSCZS-M2-5 M2 0.4 5 2.5 3 0.6 1.4-0.15~0 0.09 1 0.1 CAD RFQ
SSCZS-M2-6 M2 0.4 6 2.5 3 0.6 1.4-0.15~0 0.09 1 0.11 CAD RFQ
SSCZS-M2-8 M2 0.4 8 2.5 3 0.6 1.4-0.15~0 0.09 1 0.13 CAD RFQ
SSCZS-M2.5-6 M2.5 0.45 6 3 3.8 0.8 1.8-0.15~0 0.15 1 0.21 CAD RFQ
SSCZS-M2.5-8 M2.5 0.45 8 3 3.8 0.8 1.8-0.15~0 0.15 1 0.23 CAD RFQ
SSCZS-M2.5-10 M2.5 0.45 10 3 3.8 0.8 1.8-0.15~0 0.15 1 0.25 CAD RFQ
SSCZS-M2.6-6 M2.6 0.45 6 3 4 0.8 1.8-0.15~0 0.16 1 0.22 CAD RFQ
SSCZS-M2.6-8 M2.6 0.45 8 3 4 0.8 1.8-0.15~0 0.16 1 0.24 CAD RFQ
SSCZS-M2.6-10 M2.6 0.45 10 3 4 0.8 1.8-0.15~0 0.16 1 0.26 CAD RFQ
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
SSCZS
Main Body SUSXM7(Equivalent to SUS304)

Application

Fixing of protective covers/inspection jigs within precision instruments / CE marking compatible compact precision instruments and electric/electronic devices

Characteristics


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.3 mm or above.

Mounting Example

Make a screw hole in the cover, then pass SSCZS thread through it. Even when the screw is removed from the frame, SSCZSdoes not fall out from the cover because SSCZSthread catches on the screw hole of the cover.

SSCZSPan head captive machine screws for precision instruments (miniature screws)


Product List

Most Read