Decoration

Image Socket Head Cap Screws with Special Low Profile Socket Head Cap Screws with Special Low Profile Socket Head Cap Screw with Special Low Profile - Stainless Steel Hexalobular Socket Head Cap Screws with Extreme Low Profile Hexalobular Socket Head Cap Screws with Extreme Low Profile
Number SSH SSH-EL SSHS SET-NI SET-BNI
Name Socket Head Cap Screws with Special Low Profile Socket Head Cap Screws with Special Low Profile Socket Head Cap Screw with Special Low Profile - Stainless Steel Hexalobular Socket Head Cap Screws with Extreme Low Profile Hexalobular Socket Head Cap Screws with Extreme Low Profile
Material Steel Steel SUSXM7 (Equivalent to SUS304) Steel Steel
Surface Treatment Ferrosoferric Oxide Film (Black) Electroless nickel plating - Nickel plating Black Nickel Plating
Size M2 ~ M10 M2 ~ M10 M2 ~ M10 M3 ~ M5 M3 ~ M5
Feature Special Low Profile
Small Space
Special Low Profile
Small Space
Special Low Profile
Small Space
Hexalobular Socket
Extra Low Profile
Small Space
Hexalobular Socket
Extra Low Profile
Small Space
Image Hexalobular Socket Head Cap Screws with Extreme Low Profile Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Gold Coating Two Hole Pan Head Machine Screws Rosette Washer
Number SETS SNSS-BK SNSS-AUS SRTS SWAS-RW
Name Hexalobular Socket Head Cap Screws with Extreme Low Profile Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Gold Coating Two Hole Pan Head Machine Screws Rosette Washer
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS304 SUS303
Surface Treatment - Stainless Steel Black Gold Coating (Gold Purity: 99.99 wt%) - -
Size M2 ~ M6 M2 ~ M10 M3 ~ M10 M3 ~ M5 -
Feature Hexalobular Socket
Extra Low Profile
Small Space
Reflection Resistance
Corrosion Resistance
Seizing prevention 2 Holes for Flat Head Screw
Image Plastic Screw - Cross Recessed Pan Head Machine Screws - PC
Number SPC-P
Name Plastic Screw - Cross Recessed Pan Head Machine Screws - PC
Material PC
Surface Treatment -
Size M1.7 ~ M6
Feature Shock Resistance
Weather Resistance

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

8:00 to 17:00 on weekdays, Japan Standard Time