Low Outgas

Image Socket Head Cap Screws with Ventilation Hole Socket Head Cap Screws with Ventilation Hole Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Low Temperature Black Chrome Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SP-1)
Number SVSS SVSS-PC SNSS-BK SNSS-RY SPD-C
Name Socket Head Cap Screws with Ventilation Hole Socket Head Cap Screws with Ventilation Hole Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Low Temperature Black Chrome Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SP-1)
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) VESPEL® SP-1
Surface Treatment - Special Chemical Polishing Stainless Steel Black Low temperature black chrome treatment -
Size M2 ~ M12 M3 ~ M12 M2 ~ M10 M3 ~ M10 M3 ~ M8
Feature Standard Low outgas Reflection Resistance
Corrosion Resistance
Chemical Resistance
Reflection Resistance
Seizing Prevention
Heat Resistance
Chemical Resistance
Low Outgas
Image Plastic Screw - Hex Head Screws - VESPEL(Grade:SP-1) Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SCP-5000) Plastic Screw - Hex Head Screws - VESPEL(Grade:SCP-5000) Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK Plastic Screw - Cross Recessed Flat Head Machine Screws - PEEK
Number SPD-H SPDC-C SPDC-H SPE-P SPE-F
Name Plastic Screw - Hex Head Screws - VESPEL(Grade:SP-1) Plastic Screw - Socket Head Cap Screws - VESPEL(Grade:SCP-5000) Plastic Screw - Hex Head Screws - VESPEL(Grade:SCP-5000) Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK Plastic Screw - Cross Recessed Flat Head Machine Screws - PEEK
Material VESPEL® SP-1 VESPEL® SCP-5000 VESPEL® SCP-5000 PEEK PEEK
Surface Treatment - - - - -
Size M3 ~ M8 M3 ~ M8 M3 ~ M8 M1.7 ~ M8 M2 ~ M8
Feature Heat Resistance
Chemical Resistance
Low Outgas
Heat Resistance
Chemical Resistance
Low Outgas
Heat Resistance
Chemical Resistance
Low Outgas
Chemical Resistance
Heat Resistance
Chemical Resistance
Heat Resistance
Image Plastic Screw - Hex Head Screws - PEEK Plastic Screw - Hex Socket Set Screws - PEEK Plastic Screw - Socket Head Cap Screws - PEEK Plastic Screw - Socket Head Cap Screws - Full Thread - PEEK Plastic Screw - Hex Nuts / Washers - PEEK
Number SPE-H SPE-T SPE-C SPE-FT SPE-N
Name Plastic Screw - Hex Head Screws - PEEK Plastic Screw - Hex Socket Set Screws - PEEK Plastic Screw - Socket Head Cap Screws - PEEK Plastic Screw - Socket Head Cap Screws - Full Thread - PEEK Plastic Screw - Hex Nuts / Washers - PEEK
Material PEEK PEEK PEEK PEEK PEEK
Surface Treatment - - - - -
Size M4 ~ M10 M3 ~ M8 M3 ~ M8 M3 ~ M6 M2 ~ M10
Feature Chemical Resistance
Heat Resistance
Chemical Resistance
Heat Resistance
Chemical Resistance
Heat Resistance
Chemical Resistance
Heat Resistance
Full Thread
Chemical Resistance
Heat Resistance
Image Plastic Screw - Hex Nuts / Washers - PEEK Plastic Screw - Socket Head Cap Screw Plugs - PEEK Plastic Screw - Cross Recessed Pan Head Machine Screw - PEEK - Inch Thread Plastic Screw - Hex Head Screw - Inch Thread - PEEK Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK
Number SPE-W SPE-R SPE-P(INCH) SPE-H(INCH) SPE-C(INCH)
Name Plastic Screw - Hex Nuts / Washers - PEEK Plastic Screw - Socket Head Cap Screw Plugs - PEEK Plastic Screw - Cross Recessed Pan Head Machine Screw - PEEK - Inch Thread Plastic Screw - Hex Head Screw - Inch Thread - PEEK Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK
Material PEEK PEEK PEEK PEEK PEEK
Surface Treatment - - - - -
Size - R1/8" ~ R3/8" - - -
Feature Chemical Resistance
Heat Resistance
Chemical Resistance
Heat Resistance
Heat Resistance
Chemical Resistance
Chemical Resistance
Heat Resistance
Chemical Resistance
Image Plastic Screw - Slotted Pan Head Machine Screw - PEEK - Inch Thread Plastic Screw - Slotted Flat Head Machine Screw - PEEK - Inch Thread Plastic Screw - Cross Recessed Pan Head Machine Screw - PEEK GF30 - Inch Thread Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK GF30 Plastic Screw - Hex Nut - Inch Thread - PEEK
Number SPE-PS(INCH) SPE-FS(INCH) SPEG-P(INCH) SPEG-C(INCH) SPE-N(INCH)
Name Plastic Screw - Slotted Pan Head Machine Screw - PEEK - Inch Thread Plastic Screw - Slotted Flat Head Machine Screw - PEEK - Inch Thread Plastic Screw - Cross Recessed Pan Head Machine Screw - PEEK GF30 - Inch Thread Plastic Screw - Hex Socket Head Cap Screw - Inch Thread - PEEK GF30 Plastic Screw - Hex Nut - Inch Thread - PEEK
Material PEEK PEEK PEEK PEEK PEEK
Surface Treatment - - - - -
Size - - - - -
Feature Chemical Resistance Chemical Resistance Chemical Resistance
High Strength
Chemical Resistance
Heat Resistance
Chemical Resistance

Selection Navigator

Related Information

Other Information

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

8:00 to 17:00 on weekdays, Japan Standard Time