• Special Screws
  • Plastic Screws

SPA-Z

Plastic Screws - Threaded Rods - RENY

  • High strength

Dimension Drawing

SPA-ZPlastic Screws - Threaded Rods - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10
M12
M16
L
All
300

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Tension Rupture
Load (N)*1
Qty per Pack Mass
(g)
CAD RFQ
SPA-M6-Z M6 1 300 3140 1 11 CAD RFQ
SPA-M8-Z M8 1.25 300 5100 1 20 CAD RFQ
SPA-M10-Z M10 1.5 300 6900 1 31 CAD RFQ
SPA-M12-Z M12 1.75 300 8700 1 45 CAD RFQ
SPA-M16-Z M16 2 300 18000 1 81 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SPA-Z
Main Body RENY*1 (50% Glass Fiber Reinforced Polyamide MXD6)
(Ivory)
Heat Resistance Temperature*2 105℃

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Heat insulation and dew condensation prevention of electric and electronic devices and refrigerating and freezing facilities / Weight saving of offshore instruments,
plating facilities, automobiles, airplanes, aerospace devices, etc.

Characteristics

  • RENY is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read