• Special Screws
  • Plastic Screws

SPC-P

Plastic Screw - Cross Recessed Pan Head Machine Screws - PC

Dimension Drawing

SPC-PPlastic Screw - Cross Recessed Pan Head Machine Screws - PC寸法図

Specs/CAD

Select

Size(M)
All
1.7
2
2.6
3
4
5
6
8
L
All
3
4
5
6
8
10
12
15
20
25
30
40
35

Unit : mm

Part Number M L D1 L1 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD RFQ
SPC-M1.7-3-P 1.7 3 2.5 0.5 47 0.02 50 0.0066 CAD RFQ
SPC-M1.7-4-P 1.7 4 2.5 0.5 47 0.02 50 0.0085 CAD RFQ
SPC-M2-3-P 2 3 3.5 1.3 112 0.05 50 0.02 CAD RFQ
SPC-M2-4-P 2 4 3.5 1.3 112 0.05 50 0.022 CAD RFQ
SPC-M2-5-P 2 5 3.5 1.3 112 0.05 50 0.025 CAD RFQ
SPC-M2-6-P 2 6 3.5 1.3 112 0.05 50 0.028 CAD RFQ
SPC-M2-8-P 2 8 3.5 1.3 112 0.05 50 0.042 CAD RFQ
SPC-M2-10-P 2 10 3.5 1.3 112 0.05 50 0.047 CAD RFQ
SPC-M2-12-P 2 12 3.5 1.3 112 0.05 50 0.053 CAD RFQ
SPC-M2.6-3-P 2.6 3 4.5 1.7 227 0.12 50 0.052 CAD RFQ
SPC-M2.6-4-P 2.6 4 4.5 1.7 227 0.12 50 0.056 CAD RFQ
SPC-M2.6-5-P 2.6 5 4.5 1.7 227 0.12 50 0.061 CAD RFQ
SPC-M2.6-6-P 2.6 6 4.5 1.7 227 0.12 50 0.066 CAD RFQ
SPC-M2.6-8-P 2.6 8 4.5 1.7 227 0.12 50 0.075 CAD RFQ
SPC-M2.6-10-P 2.6 10 4.5 1.7 227 0.12 50 0.084 CAD RFQ
SPC-M2.6-12-P 2.6 12 4.5 1.7 227 0.12 50 0.093 CAD RFQ
SPC-M2.6-15-P 2.6 15 4.5 1.7 227 0.12 50 0.1 CAD RFQ
SPC-M3-4-P 3 4 5.5 2 300 0.22 50 0.083 CAD RFQ
SPC-M3-5-P 3 5 5.5 2 300 0.22 50 0.075 CAD RFQ
SPC-M3-6-P 3 6 5.5 2 300 0.22 50 0.082 CAD RFQ
SPC-M3-8-P 3 8 5.5 2 300 0.22 50 0.094 CAD RFQ
SPC-M3-10-P 3 10 5.5 2 300 0.22 50 0.11 CAD RFQ
SPC-M3-12-P 3 12 5.5 2 300 0.22 50 0.12 CAD RFQ
SPC-M3-15-P 3 15 5.5 2 300 0.22 50 0.14 CAD RFQ
SPC-M3-20-P 3 20 5.5 2 300 0.22 50 0.19 CAD RFQ
SPC-M3-25-P 3 25 5.5 2 300 0.22 50 0.23 CAD RFQ
SPC-M3-30-P 3 30 5.5 2 300 0.22 50 0.26 CAD RFQ
SPC-M4-5-P 4 5 7 2.6 515 0.54 50 0.2 CAD RFQ
SPC-M4-6-P 4 6 7 2.6 515 0.54 50 0.16 CAD RFQ
SPC-M4-8-P 4 8 7 2.6 515 0.54 50 0.18 CAD RFQ
SPC-M4-10-P 4 10 7 2.6 515 0.54 50 0.2 CAD RFQ
SPC-M4-12-P 4 12 7 2.6 515 0.54 50 0.23 CAD RFQ
SPC-M4-15-P 4 15 7 2.6 515 0.54 50 0.27 CAD RFQ
SPC-M4-20-P 4 20 7 2.6 515 0.54 50 0.38 CAD RFQ
SPC-M4-25-P 4 25 7 2.6 515 0.54 50 0.44 CAD RFQ
SPC-M4-30-P 4 30 7 2.6 515 0.54 50 0.5 CAD RFQ
SPC-M4-40-P 4 40 7 2.6 515 0.54 50 0.62 CAD RFQ
SPC-M5-6-P 5 6 9 3.3 750 1.03 50 0.36 CAD RFQ
SPC-M5-8-P 5 8 9 3.3 750 1.03 50 0.4 CAD RFQ
SPC-M5-10-P 5 10 9 3.3 750 1.03 50 0.38 CAD RFQ
SPC-M5-12-P 5 12 9 3.3 750 1.03 50 0.41 CAD RFQ
SPC-M5-15-P 5 15 9 3.3 750 1.03 50 0.47 CAD RFQ
SPC-M5-20-P 5 20 9 3.3 750 1.03 50 0.56 CAD RFQ
SPC-M5-25-P 5 25 9 3.3 750 1.03 50 0.72 CAD RFQ
SPC-M5-30-P 5 30 9 3.3 750 1.03 50 0.81 CAD RFQ
SPC-M5-35-P 5 35 9 3.3 750 1.03 50 0.91 CAD RFQ
SPC-M6-10-P 6 10 10.5 3.9 1080 1.37 20 0.6 CAD RFQ
SPC-M6-12-P 6 12 10.5 3.9 1080 1.37 20 0.65 CAD RFQ
SPC-M6-15-P 6 15 10.5 3.9 1080 1.37 20 0.76 CAD RFQ
SPC-M6-20-P 6 20 10.5 3.9 1080 1.37 20 0.87 CAD RFQ
SPC-M6-25-P 6 25 10.5 3.9 1080 1.37 20 1 CAD RFQ
SPC-M6-30-P 6 30 10.5 3.9 1080 1.37 20 1.3 CAD RFQ
SPC-M6-35-P 6 35 10.5 3.9 1080 1.37 20 1.4 CAD RFQ
SPC-M6-40-P 6 40 10.5 3.9 1080 1.37 20 1.6 CAD RFQ
SPC-M8-12-P 8 12 14 5.2 1470 2.94 20 1.7 CAD RFQ
SPC-M8-15-P 8 15 14 5.2 1470 2.94 20 1.8 CAD RFQ
SPC-M8-20-P 8 20 14 5.2 1470 2.94 20 2.1 CAD RFQ
SPC-M8-25-P 8 25 14 5.2 1470 2.94 20 2.3 CAD RFQ
SPC-M8-30-P 8 30 14 5.2 1470 2.94 20 2.6 CAD RFQ
SPC-M8-40-P 8 40 14 5.2 1470 2.94 20 3.1 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
●M1.7 is black.
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
SPC-P
Main body PC (Polycarbonate) (Transparent)*1
Heat Resistance Temperature*2 115℃

*1: SPC-M1.7-3-PSPC-M1.7-4-P are black.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment and automobiles

Characteristics

  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Max. Operating Temperature*2 (min./max.):-40/115°C
  • PC has low water absorbency and excellent weather resistance.
  • The properties and precautions of plastic screws⇒Plastic Screws