Plastic Screw - Cross Recessed Pan Head Machine Screws - PC
Unit : mm
Part Number | M | L | D1 | L1 | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD | RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SPC-M6-35-P | 6 | 35 | 10.5 | 3.9 | 1080 | 1.37 | 20 | 1.4 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
●M1.7 is black.
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereSPC-P | |
---|---|
Main body | PC (Polycarbonate) (Transparent)*1 |
Heat Resistance Temperature*2 | 115℃ |
*1: SPC-M1.7-3-PSPC-M1.7-4-P are black.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
NBK America LLC
9:00 to 17:00 on weekdays, Eastern Standard Time
Nabeya Bi-tech Kaisha
9:00 to 17:15 on weekdays, Japan Standard Time