• Special Screws
  • Plastic Screws

SPE-C

Plastic Screw - Socket Head Cap Screws - PEEK

  • Chemical-proof

Dimension Drawing

SPE-CPlastic Screw - Hex Socket Head Cap Screws - PEEK寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
8
10
12
L
All
6
8
10
12
15
20
25
30
35
40

Unit : mm

Part Number M L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD RFQ
SPE-M3-6-C 3 6 5.5 3 2.5 430 0.3 20 0.12 CAD RFQ
SPE-M3-8-C 3 8 5.5 3 2.5 430 0.3 20 0.13 CAD RFQ
SPE-M3-10-C 3 10 5.5 3 2.5 430 0.3 20 0.15 CAD RFQ
SPE-M3-12-C 3 12 5.5 3 2.5 430 0.3 20 0.16 CAD RFQ
SPE-M3-15-C 3 15 5.5 3 2.5 430 0.3 20 0.19 CAD RFQ
SPE-M3-20-C 3 20 5.5 3 2.5 430 0.3 20 0.23 CAD RFQ
SPE-M3-25-C 3 25 5.5 3 2.5 430 0.3 20 0.27 CAD RFQ
SPE-M4-6-C 4 6 7 4 3 765 0.64 20 0.25 CAD RFQ
SPE-M4-8-C 4 8 7 4 3 765 0.64 20 0.28 CAD RFQ
SPE-M4-10-C 4 10 7 4 3 765 0.64 20 0.3 CAD RFQ
SPE-M4-12-C 4 12 7 4 3 765 0.64 20 0.33 CAD RFQ
SPE-M4-15-C 4 15 7 4 3 765 0.64 20 0.38 CAD RFQ
SPE-M4-20-C 4 20 7 4 3 765 0.64 20 0.44 CAD RFQ
SPE-M4-25-C 4 25 7 4 3 765 0.64 20 0.53 CAD RFQ
SPE-M4-30-C 4 30 7 4 3 765 0.64 20 0.61 CAD RFQ
SPE-M5-6-C 5 6 8.5 5 4 1230 1.28 10 0.37 CAD RFQ
SPE-M5-8-C 5 8 8.5 5 4 1230 1.28 10 0.41 CAD RFQ
SPE-M5-10-C 5 10 8.5 5 4 1230 1.28 10 0.45 CAD RFQ
SPE-M5-12-C 5 12 8.5 5 4 1230 1.28 10 0.49 CAD RFQ
SPE-M5-15-C 5 15 8.5 5 4 1230 1.28 10 0.58 CAD RFQ
SPE-M5-20-C 5 20 8.5 5 4 1230 1.28 10 0.67 CAD RFQ
SPE-M5-25-C 5 25 8.5 5 4 1230 1.28 10 0.8 CAD RFQ
SPE-M5-30-C 5 30 8.5 5 4 1230 1.28 10 0.93 CAD RFQ
SPE-M6-10-C 6 10 10 6 5 1670 2.26 10 0.78 CAD RFQ
SPE-M6-12-C 6 12 10 6 5 1670 2.26 10 0.85 CAD RFQ
SPE-M6-15-C 6 15 10 6 5 1670 2.26 10 0.96 CAD RFQ
SPE-M6-20-C 6 20 10 6 5 1670 2.26 10 1.1 CAD RFQ
SPE-M6-25-C 6 25 10 6 5 1670 2.26 10 1.3 CAD RFQ
SPE-M6-30-C 6 30 10 6 5 1670 2.26 10 1.4 CAD RFQ
SPE-M6-35-C 6 35 10 6 5 1670 2.26 10 1.7 CAD RFQ
SPE-M6-40-C 6 40 10 6 5 1670 2.26 10 1.8 CAD RFQ
SPE-M8-10-C 8 10 13 8 6 3090 5.98 5 1.8 CAD RFQ
SPE-M8-12-C 8 12 13 8 6 3090 5.98 5 1.9 CAD RFQ
SPE-M8-15-C 8 15 13 8 6 3090 5.98 5 2 CAD RFQ
SPE-M8-20-C 8 20 13 8 6 3090 5.98 5 2.2 CAD RFQ
SPE-M8-25-C 8 25 13 8 6 3090 5.98 5 2.5 CAD RFQ
SPE-M8-30-C 8 30 13 8 6 3090 5.98 5 2.8 CAD RFQ
SPE-M8-35-C 8 35 13 8 6 3090 5.98 5 3.3 CAD RFQ
SPE-M8-40-C 8 40 13 8 6 3090 5.98 5 3.5 CAD RFQ
SPE-M10-15-C 10 15 16 10 8 4900 10.8 1 3.5 CAD RFQ
SPE-M10-20-C 10 20 16 10 8 4900 10.8 1 3.9 CAD RFQ
SPE-M10-25-C 10 25 16 10 8 4900 10.8 1 4.4 CAD RFQ
SPE-M10-30-C 10 30 16 10 8 4900 10.8 1 4.8 CAD RFQ
SPE-M10-35-C 10 35 16 10 8 4900 10.8 1 5.2 CAD RFQ
SPE-M10-40-C 10 40 16 10 8 4900 10.8 1 5.6 CAD RFQ
SPE-M12-20-C 12 20 18 12 10 7360 18.6 1 5.5 CAD RFQ
SPE-M12-25-C 12 25 18 12 10 7360 18.6 1 6.1 CAD RFQ
SPE-M12-30-C 12 30 18 12 10 7360 18.6 1 6.7 CAD RFQ
SPE-M12-35-C 12 35 18 12 10 7360 18.6 1 7.3 CAD RFQ
SPE-M12-40-C 12 40 18 12 10 7360 18.6 1 8.0 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPE-C
Main body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance Temperature*1 180℃

*1: This is the value for the plastic material.The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK is a thermoplastic super - engineering plastic with excellent physical and chemical properties.
  • These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
  • These screws have excellent heat resistance, water resistance, and high heat resistance strength.
  • These screws have excellent abrasion, shock, and fatigue resistance.
  • They have high incombustibility that meets V - 0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

SPE-C(INCH)

SPE-N Plastic Hexagon Nut(PEEK)is available.
SPE-NSPE-W

SPE-CPlastic Screw - Hex Socket Head Cap Screws - PEEK

SPE-C(INCH)

PEEK hex socket head cap screws SPE-C(INCH) are available as inch threads.
SPE-C(INCH)

SPE-CPlastic Screw - Hex Socket Head Cap Screws - PEEK