• Special Screws
  • Plastic Screws

SPE-HB

Plastic Screws - Hex Posts - PEEK

  • Chemical-proof

Dimension Drawing

SPE-HBPlastic Screws - Hex Posts - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
15
18
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 L2 Qty per Pack Mass
(g)
CAD RFQ
SPE-M3-4-HB M3 0.5 4 6 6 6 5 0.14 CAD RFQ
SPE-M3-5-HB M3 0.5 5 6 6 6 5 0.17 CAD RFQ
SPE-M3-6-HB M3 0.5 6 6 6 6 5 0.2 CAD RFQ
SPE-M3-8-HB M3 0.5 8 6 6 6 5 0.27 CAD RFQ
SPE-M3-10-HB M3 0.5 10 6 6 6 5 0.34 CAD RFQ
SPE-M3-12-HB M3 0.5 12 6 6 6 5 0.41 CAD RFQ
SPE-M4-5-HB M4 0.7 5 7 8 8 5 0.22 CAD RFQ
SPE-M4-6-HB M4 0.7 6 7 8 8 5 0.26 CAD RFQ
SPE-M4-8-HB M4 0.7 8 7 8 8 5 0.35 CAD RFQ
SPE-M4-10-HB M4 0.7 10 7 8 8 5 0.44 CAD RFQ
SPE-M4-12-HB M4 0.7 12 7 8 8 5 0.53 CAD RFQ
SPE-M4-15-HB M4 0.7 15 7 8 8 5 0.66 CAD RFQ
SPE-M5-6-HB M5 0.8 6 8 10 10 5 0.32 CAD RFQ
SPE-M5-8-HB M5 0.8 8 8 10 10 5 0.42 CAD RFQ
SPE-M5-10-HB M5 0.8 10 8 10 10 5 0.53 CAD RFQ
SPE-M5-12-HB M5 0.8 12 8 10 10 5 0.63 CAD RFQ
SPE-M5-15-HB M5 0.8 15 8 10 10 5 0.79 CAD RFQ
SPE-M5-18-HB M5 0.8 18 8 10 10 5 0.95 CAD RFQ
SPE-M5-20-HB M5 0.8 20 8 10 10 5 1.1 CAD RFQ
SPE-M6-15-HB M6 1 15 10 12 12 5 1.2 CAD RFQ
SPE-M6-18-HB M6 1 18 10 12 12 5 1.4 CAD RFQ
SPE-M6-20-HB M6 1 20 10 12 12 5 1.6 CAD RFQ
SPE-M8-20-HB M8 1.25 20 13 16 16 5 2.6 CAD RFQ
SPE-M8-25-HB M8 1.25 25 13 16 16 5 3.2 CAD RFQ
SPE-M8-30-HB M8 1.25 30 13 16 16 5 3.9 CAD RFQ
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
SPE-HB
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance Temperature*1 180℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps

Characteristics

  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

9:00 to 17:15 on weekdays, Japan Standard Time