• Special Screws
  • Plastic Screws

SPE-MF

Plastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - PEEK

  • Chemical-proof
  • Miniature

Dimension Drawing

SPE-MFPlastic Screw - Cross Recessed Flat Head Machine Screws for Precision Instruments - PEEK寸法図

Specs/CAD

Select

Size(M)
All
1.2
1.4
1.6
L
All
2.5
4

Unit : mm

Part Number M L D1 Tension Rupture Load*1 (N) Torsional Torque*1 (N・m) Qty per pack Mass
(g)
CAD RFQ
SPE-M1.2-2.5-MF 1.2 2.5 2.3 53.7 0.019 10 0.004 CAD RFQ
SPE-M1.2-4-MF 1.2 4 2.3 53.7 0.019 10 0.006 CAD RFQ
SPE-M1.4-2.5-MF 1.4 2.5 2.5 73.9 0.03 10 0.005 CAD RFQ
SPE-M1.4-4-MF 1.4 4 2.5 73.9 0.03 10 0.006 CAD RFQ
SPE-M1.6-2.5-MF 1.6 2.5 2.8 84.3 0.042 10 0.006 CAD RFQ
SPE-M1.6-4-MF 1.6 4 2.8 84.3 0.042 10 0.008 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.
●Price per bag. Also sold separately from 1 piece up.
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
SPE-MF
Main unit PEEK (Polyether ether ketone) (Light brown)
Heat resistance temperature*1 180℃

*1: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.


Application

FPD production device / Semiconductor manufacturing device / Print board etching equipment / Metal surface treatment facility / Chemical plant / Transformer / Electric and electronic device / Hydrothermal pump / Chemical pump

Characteristics

  • Miniature screws for precision devices.
  • PEEK is thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It resists almost all chemicals other than concentrated sulfuric acid, concentrated nitric acid and concentrated hydrofluoric acid.
  • It is highly heat-resistant and water-proofed and high temperature strength is retained.
  • Features outstanding friction, shock, and fatigue resistance.
  • It is highly frame-resistant satisfying V-0 of the UL standard 94.
  • Plastic screw properties and precautions for use ⇒Plastic Screws