• Special Screws
  • Plastic Screws

SPO-CN

Plastic Screws - Domed Cap Nuts - POM

  • Chemical-proof

Dimension Drawing

SPO-CNPlastic Screws - Domed Cap Nuts - POM寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B T Qty per Pack Mass
(g)
CAD
Download
RFQ
SPO-M3-CN M3 0.5 5.5 5.4 10 0.10 CAD RFQ
SPO-M4-CN M4 0.7 7 6.2 10 0.19 CAD RFQ
SPO-M5-CN M5 0.8 8 11 10 0.39 CAD RFQ
SPO-M6-CN M6 1 10 12 10 0.74 CAD RFQ
SPO-M8-CN M8 1.25 13 15 10 1.9 CAD RFQ

●M5/M6/M8 are JIS1, M4 is JIS3, and M3 is an original standard.
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Service

Material/Finish

SPO-CN
Main Body POM (Polyacetal)
Heat Resistance Temperature*1 95℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

General industrial machines / Food industry machines / Medical equipment / Audio equipment / Safety measures

Characteristics

  • It has excellent chemical resistance compared to metal screws.
  • The end face of the screw thread is covered, increasing designability and safety.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read