Unit : mm
Part Number | M | L | D1 | H | A | Qty per Pack | Mass (g) |
CAD | RFQ |
---|---|---|---|---|---|---|---|---|---|
SPO-M5-15-YB | 5 | 15 | 21 | 11 | 11 | 10 | 0.93 | CAD | RFQ |
SPO-M5-20-YB | 5 | 20 | 21 | 11 | 11 | 10 | 1.1 | CAD | RFQ |
SPO-M5-25-YB | 5 | 25 | 21 | 11 | 11 | 10 | 1.2 | CAD | RFQ |
SPO-M6-15-YB | 6 | 15 | 32 | 16 | 12 | 10 | 2.1 | CAD | RFQ |
SPO-M6-20-YB | 6 | 20 | 32 | 16 | 12 | 10 | 2.3 | CAD | RFQ |
SPO-M6-25-YB | 6 | 25 | 32 | 16 | 12 | 10 | 2.4 | CAD | RFQ |
SPO-M8-15-YB | 8 | 15 | 32 | 16 | 12 | 10 | 2.5 | CAD | RFQ |
SPO-M8-20-YB | 8 | 20 | 32 | 16 | 12 | 10 | 2.7 | CAD | RFQ |
SPO-M8-25-YB | 8 | 25 | 32 | 16 | 12 | 10 | 3.1 | CAD | RFQ |
The minimum order quantity is 1 piece. ⇒Individual Sales Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereSPO-YB | |
---|---|
Main Body | POM (Polyacetal) |
Heat Resistance Temperature*1 | 95℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
NBK America LLC
9:00 to 17:00 on weekdays, Eastern Standard Time
Nabeya Bi-tech Kaisha
9:00 to 17:15 on weekdays, Japan Standard Time