• Special Screws
  • Plastic Screws

SPS-F

Plastic Screws - Cross Recessed Flat Head Machine Screws - PPS

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPS-FPlastic Screw PPS / Phillips Cross Recessed Flat Head Machine Screws寸法図

Specs/CAD

Select

Size(M)
All
3
4
5
6
L
All
6
8
10
12
15
20
25
30

Unit : mm

Part Number M L D1 L1 Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD RFQ
SPS-M3-6-F 3 6 6 1.75 570 0.36 20 0.11 CAD RFQ
SPS-M3-8-F 3 8 6 1.75 570 0.36 20 0.13 CAD RFQ
SPS-M3-10-F 3 10 6 1.75 570 0.36 20 0.15 CAD RFQ
SPS-M3-12-F 3 12 6 1.75 570 0.36 20 0.16 CAD RFQ
SPS-M3-15-F 3 15 6 1.75 570 0.36 20 0.19 CAD RFQ
SPS-M3-20-F 3 20 6 1.75 570 0.36 20 0.23 CAD RFQ
SPS-M3-25-F 3 25 6 1.75 570 0.36 20 0.27 CAD RFQ
SPS-M4-8-F 4 8 8 2.3 980 0.71 20 0.25 CAD RFQ
SPS-M4-10-F 4 10 8 2.3 980 0.71 20 0.28 CAD RFQ
SPS-M4-12-F 4 12 8 2.3 980 0.71 20 0.32 CAD RFQ
SPS-M4-15-F 4 15 8 2.3 980 0.71 20 0.37 CAD RFQ
SPS-M4-20-F 4 20 8 2.3 980 0.71 20 0.42 CAD RFQ
SPS-M4-25-F 4 25 8 2.3 980 0.71 20 0.47 CAD RFQ
SPS-M5-10-F 5 10 10 2.8 1570 1.42 10 0.52 CAD RFQ
SPS-M5-12-F 5 12 10 2.8 1570 1.42 10 0.57 CAD RFQ
SPS-M5-15-F 5 15 10 2.8 1570 1.42 10 0.67 CAD RFQ
SPS-M5-20-F 5 20 10 2.8 1570 1.42 10 0.77 CAD RFQ
SPS-M5-25-F 5 25 10 2.8 1570 1.42 10 0.87 CAD RFQ
SPS-M6-10-F 6 10 12 3.4 2250 2.11 10 0.83 CAD RFQ
SPS-M6-12-F 6 12 12 3.4 2250 2.11 10 0.9 CAD RFQ
SPS-M6-15-F 6 15 12 3.4 2250 2.11 10 1.1 CAD RFQ
SPS-M6-20-F 6 20 12 3.4 2250 2.11 10 1.2 CAD RFQ
SPS-M6-25-F 6 25 12 3.4 2250 2.11 10 1.3 CAD RFQ
SPS-M6-30-F 6 30 12 3.4 2250 2.11 10 1.4 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPS-F
Main body PPS(Polyphenylene Sulfide)(Bright Light Brown)
(Glass Fiber 40%)
Heat Resistance
Temperature*1
200℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices /
Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
  • It has high strength, high rigidity, and high heat resistance strength.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws