Specs/CAD
Unit : mm
Part Number | M (Fine) Nominal of Thread |
Pitch | L | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|
SFP-M12 | M12 | 1.5 | 10 | 6 | 10 | 5 | CAD | RFQ |
SFP-M14 | M14 | 1.5 | 10 | 6 | 10 | 8 | CAD | RFQ |
SFP-M16 | M16 | 1.5 | 10 | 8 | 10 | 10 | CAD | RFQ |
SFP-M18 | M18 | 1.5 | 10 | 10 | 5 | 12 | CAD | RFQ |
SFP-M20 | M20 | 1.5 | 12 | 10 | 5 | 20 | CAD | RFQ |
SFP-M22 | M22 | 1.5 | 12 | 12 | 5 | 23 | CAD | RFQ |
SFP-M24 | M24 | 1.5 | 12 | 14 | 5 | 27 | CAD | RFQ |
SFP-M27 | M27 | 1.5 | 12 | 14 | 5 | 37 | CAD | RFQ |
SFP-M30 | M30 | 1.5 | 12 | 17 | 5 | 44 | CAD | RFQ |
SFP-M33 | M33 | 1.5 | 12 | 17 | 5 | 55 | CAD | RFQ |
SFP-M36 | M36 | 1.5 | 18 | 17 | 1 | 107 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Service
Material/Finish
SFP | |
---|---|
Main Body | S45C (Hardness: 34 - 43 HRC) Ferrosoferric Oxide Film (Black) |
Application
Spring holders and load adjusters, Hydraulic equipment,pneumatic machinery and equipment, and general industrial machines
Characteristics
- For applications such as compression spring holders and oil injection opening covers.