Anti-Galling (Anti-Seize)

Image Hex socket Head Cap Screws with Ventilation Hole / Surface Hardening Treatment Hex Socket Head Cap Screws - SUS316L / Surface hardening treatment Hex Socket Head Cap Screws - Fluorine Coating Hex Socket Head Cap Screws - MoS<sub>2</sub> Coating Hex Socket Head Cap Screws - Low Temperature Black Chrome
Number SVSL-PN SNSL-PN SNSS-FC SNSS-MO SNSS-RY
Name Hex socket Head Cap Screws with Ventilation Hole / Surface Hardening Treatment Hex Socket Head Cap Screws - SUS316L / Surface hardening treatment Hex Socket Head Cap Screws - Fluorine Coating Hex Socket Head Cap Screws - MoS2 Coating Hex Socket Head Cap Screws - Low Temperature Black Chrome
Material SUS316L SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment Surface hardening treatment Surface hardening treatment Fluorine coating Molybdenum disulfide coating Low temperature black chrome treatment
Size M3 ~ M8 M3 ~ M8 M3 ~ M10 M3 ~ M10 M3 ~ M10
Feature Corrosion Resistance / Seizing prevention Seizing Prevention Seizing prevention Seizing prevention Chemical Resistance
Reflection Resistance
Seizing Prevention
Image Hex Socket Head Cap Screws - Teflon Coating Hex Socket Head Cap Screws - Gold Coating
Number SNSS-TF SNSS-AUS
Name Hex Socket Head Cap Screws - Teflon Coating Hex Socket Head Cap Screws - Gold Coating
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment Teflon coating Gold Coating (Gold Purity: 99.99 wt%)
Size M3 ~ M10 M3 ~ M10
Feature Chemical Resistance
Seizing Prevention
Seizing prevention

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

8:00 to 17:00 on weekdays, Japan Standard Time