Loss Prevention

Image Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Socket Head Cap Captive Screws Socket Head Cap Captive Screws (Inch Screws) Pan head captive machine screws for precision instruments (miniature screws) Socket Head Cap Captive Screws with Low Profile
Number SVSQS SSC SSC(INCH) SSCZS SSCLS
Name Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Socket Head Cap Captive Screws Socket Head Cap Captive Screws (Inch Screws) Pan head captive machine screws for precision instruments (miniature screws) Socket Head Cap Captive Screws with Low Profile
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - -
Size M3 ~ M12 M3 ~ M8 - M1.4 ~ M2.6 M3 ~ M8
Feature Built-in Washers Standard Inch Thread Pan Head Machine Screws for Precision Instruments Low Profile Cap Screws
Image Socket Head Cap Captive Screws with Special Low Profile Cross Recessed Pan Head Captive Machine Screws Cross Recessed Truss Head Captive Screws
Number SSCHS SSCPS SSCMS
Name Socket Head Cap Captive Screws with Special Low Profile Cross Recessed Pan Head Captive Machine Screws Cross Recessed Truss Head Captive Screws
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - -
Size M3 ~ M8 M3 ~ M8 M3 ~ M8
Feature Special Low ProfileCap Screws Pan Head MachineScrews Truss Head Screws

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

8:00 to 17:00 on weekdays, Japan Standard Time