Washers・Insert

Image Key locking threaded insert for thread reinforcement Dedicated Mounting Tool for Keyed Female-Thread Reinforcing Insert Adjust Metal Washer - Steel - Ferrosoferric Oxide Film Adjust Metal Washer - Steel - Electroless Nickel Plating Adjust Metal Washer - Stainless Steel
Number SHINS SKK SWA-AW SWA-AWEL SWAS-AW
Name Key locking threaded insert for thread reinforcement Dedicated Mounting Tool for Keyed Female-Thread Reinforcing Insert Adjust Metal Washer - Steel - Ferrosoferric Oxide Film Adjust Metal Washer - Steel - Electroless Nickel Plating Adjust Metal Washer - Stainless Steel
Material SUS303 SUS303 Steel Steel SUS304
Surface Treatment - - Ferrosoferric Oxide Film (Black) Electroless nickel plating -
Size M4 ~ M12 - - - -
Feature - - Wide Variety Wide Variety Wide Variety
Image Adjust Metal Washer - Stainless Steel Black Locking and Sealing Rings Locking and Sealing Rings Seal Washer Seal Washer
Number SWAS-AWBK SWH SWC SWS SWS-F
Name Adjust Metal Washer - Stainless Steel Black Locking and Sealing Rings Locking and Sealing Rings Seal Washer Seal Washer
Material SUS304 Polyamide Polyamide SUS304 SUS304
Surface Treatment Stainless Steel Black - - - -
Size - - - - -
Feature Wide Variety
Reflection Resistance Corrosion Resistance
For hex head screws and hex nuts For socket head cap screws Air and Liquid LeakPrevention Air and Liquid LeakPrevention
Image Seal washer Seal washer Spherical Washers Spherical Washers High Intensity Flat Washers
Number SWS-E SWS-S SQW SQWS SWF
Name Seal washer Seal washer Spherical Washers Spherical Washers High Intensity Flat Washers
Material SUS304 SUS304 Steel SUS304 Steel
Surface Treatment - - Ferrosoferric Oxide Film (Black) - Ferrosoferric Oxide Film (Black)
Size - - - - -
Feature Air and Liquid LeakPrevention Prevention of
air/liquid leakage
Supports SurfaceTilt to 2° Supports SurfaceTilt to 2° Vibration Resistant
High Strength
Image Rosette Washer Cover Caps for Socket Head Cap Screws Cover Caps for Hex Head Screw
Number SWAS-RW SCC SCH
Name Rosette Washer Cover Caps for Socket Head Cap Screws Cover Caps for Hex Head Screw
Material SUS303 Polyethylene Polyethylene
Surface Treatment - - -
Size - - -
Feature for Flat Head Screw For socket head cap screws For Hex Head