Washers・Insert

Image Key locking threaded insert for thread reinforcement Dedicated Mounting Tool for Keyed Female-Thread Reinforcing Insert Adjust Metal Washer - Steel - Ferrosoferric Oxide Film Adjust Metal Washer - Stainless Steel Adjust Metal Washer - Steel - Electroless Nickel Plating Adjust Metal Washer - Stainless Steel Black Flat Washer for Slotted Holes Locking and Sealing Rings Locking and Sealing Rings
Number SHINS SKK SWA-AW SWAS-AW SWA-AWEL SWAS-AWBK SWAS-PPK SWH SWC
Name Key locking threaded insert for thread reinforcement Dedicated Mounting Tool for Keyed Female-Thread Reinforcing Insert Adjust Metal Washer - Steel - Ferrosoferric Oxide Film Adjust Metal Washer - Stainless Steel Adjust Metal Washer - Steel - Electroless Nickel Plating Adjust Metal Washer - Stainless Steel Black Flat Washer for Slotted Holes Locking and Sealing Rings Locking and Sealing Rings
Material SUS303 SUS303 Steel SUS304 Steel SUS304 - Polyamide Polyamide
Surface Treatment - - Ferrosoferric Oxide Film (Black) - Electroless nickel plating Stainless Steel Black - - -
Size M4 ~ M12 - - - - - - - -
Feature Key locking threaded insert
thread reinforcement
Dedicated Mounting Tool for SHINS Wide Variety Wide Variety Wide Variety Wide Variety
Reflection Resistance Corrosion Resistance
- For hex head screws and hex nuts For socket head cap screws
Image Seal Washer Seal Washer Seal washer Seal washer Spherical Washers Spherical Washers High Intensity Flat Washers Rosette Washer Cover Caps for Socket Head Cap Screws
Number SWS SWS-F SWS-E SWS-S SQW SQWS SWF SWAS-RW SCC
Name Seal Washer Seal Washer Seal washer Seal washer Spherical Washers Spherical Washers High Intensity Flat Washers Rosette Washer Cover Caps for Socket Head Cap Screws
Material SUS304 SUS304 SUS304 SUS304 Steel SUS304 Steel SUS303 Polyethylene
Surface Treatment - - - - Ferrosoferric Oxide Film (Black) - Ferrosoferric Oxide Film (Black) - -
Size - - - - - - - - -
Feature Air and Liquid LeakPrevention Air and Liquid LeakPrevention Air and Liquid LeakPrevention Prevention of
air/liquid leakage
Supports SurfaceTilt to 2° Supports SurfaceTilt to 2° Vibration Resistant
High Strength
for Flat Head Screw For socket head cap screws
Image Cover Caps for Hex Head Screw
Number SCH
Name Cover Caps for Hex Head Screw
Material Polyethylene
Surface Treatment -
Size -
Feature For Hex Head