• Special Screws
  • Washers・Insert

SCC

Cover Caps for Socket Head Cap Screws

Dimension Drawing

SCCCover Caps for Hex Socket Head Cap Screws寸法図

Specs/CAD

Unit : mm

Part Number Nominal of Hex Head
Screws and Hex Nuts*1
d1 D1 h h1 Qty per Pack Mass
(g)
CAD
Download
RFQ
SCC-4 5 4.2 9 1.3 2.5 20 0.1 CAD RFQ
SCC-5 6 5.2 10 1.4 3.1 20 0.1 CAD RFQ
SCC-6 8 6.2 13 1.5 4 20 0.3 CAD RFQ
SCC-8 10 8.2 16 1.6 5 20 0.4 CAD RFQ
SCC-10 12 10.3 18 1.8 6.4 10 0.6 CAD RFQ
SCC-14 16 14.4 24 2.2 7 10 0.9 CAD RFQ
SCC-17 20 17.4 30 2.5 9 10 1.2 CAD RFQ

*1: For use with socket head cap screws listed in JIS B 1176: 2006 (ISO 4762: 1997) "Hexagon Socket Head Cap Screws".

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Service

Material/Finish

SCC
Main Body Polyethylene (Gray)

Application

Protection of screw heads and dust countermeasure

Characteristics

  • Caps protect the hex socket of socket head cap screws from being clogged with foreign matter.

Usage Example

SCCCover Caps for Hex Socket Head Cap Screws


Product List

Most Read