Image Hex Socket Head Cap Screws (Monel 400 equiv.) Socket Head Cap Screw -Inconel equiv. Inconel Hex Nut Inconel Washer Hex Socket Head Cap Screws - Molybdenum
Number SNSMN SNSI SHNI SWAI-F SNSM
Name Hex Socket Head Cap Screws (Monel 400 equiv.) Socket Head Cap Screw -Inconel equiv. Inconel Hex Nut Inconel Washer Hex Socket Head Cap Screws - Molybdenum
Material Monel Inconel Inconel Inconel Pure molybdenum
Surface Treatment - - - - -
Size M3 ~ M6 M3 ~ M8 M3 ~ M8 - M3 ~ M8
Feature Chemical-proof
Heat-resistance
Chemical Resistance
Heat Resistance
Chemical Resistance
Heat Resistance
Chemical Resistance
Heat Resistance
Heat Resistance
Image Hexagon Socket Countersunk Head Screw - Molybdenum Hex Nuts - Molybdenum Washers - Molybdenum Socket Head Cap Screw -Hastelloy C-276 equiv. Socket Head Cap Screw -Hastelloy C-22 equiv.
Number SNFCM SHNM SWAM-F SNSH-C276 SNSH-C22
Name Hexagon Socket Countersunk Head Screw - Molybdenum Hex Nuts - Molybdenum Washers - Molybdenum Socket Head Cap Screw -Hastelloy C-276 equiv. Socket Head Cap Screw -Hastelloy C-22 equiv.
Material Pure molybdenum Pure molybdenum Pure molybdenum Hastelloy Hastelloy
Surface Treatment - - - - -
Size M2 ~ M4 M3 ~ M8 - M3 ~ M8 M3 ~ M8
Feature Heat-resistance Heat Resistance Heat Resistance Chemical Resistance Chemical Resistance
Image Hex Socket Head Cap Screws - Nickel Hex Socket Head Cap Screws - Super Invar Hex Socket Head Cap Screws - Phosphor Bronze Hex Socket Head Cap Screws - Aluminum Cover Caps
Number SNSN SNSIV SNSP SNSA SCAP-AL
Name Hex Socket Head Cap Screws - Nickel Hex Socket Head Cap Screws - Super Invar Hex Socket Head Cap Screws - Phosphor Bronze Hex Socket Head Cap Screws - Aluminum Cover Caps
Material Pure Nickel (Ni 99.0%) Super Invar C5191 (Phosphor Bronze) A5056 A5056
Surface Treatment - - - - -
Size M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M5×0.5 ~ M16×1
Feature Chemical Resistance
Heat Resistance
Low Expansion Non-Magnetic Lightweight Low Outgas
Corrosion Resistance
Image Ceramic Bolt Ceramic Bolt Hex Nuts - Ceramic Cover Caps
Number SCX-C SCX-H SCX-N SCAP-CE
Name Ceramic Bolt Ceramic Bolt Hex Nuts - Ceramic Cover Caps
Material Al2O3 (Alumina 99.5%) Al2O3 (Alumina 99.5%) Al2O3 (Alumina 99.5%) Al2O3 (Alumina 99.5%)
Surface Treatment - - - -
Size M3 ~ M10 M3 ~ M10 M3 ~ M10 M5×0.5 ~ M16×1
Feature Chemical Resistance
Heat Resistance
Electrical Insulation
Chemical Resistance
Heat Resistance
Electrical Insulation
Chemical Resistance
Heat Resistance
Electrical Insulation
Heat Resistance
Chemical Resistance

Electrical Insulation

Product Finder

Related Information

Related Service

Other Information