• Special Screws
  • Special Material Fasteners

SNSA

Hex Socket Head Cap Screws - Aluminum

  • Cleanroom Specification
  • Light Weight

Dimension Drawing

SNSAHex Socket Head Cap Screws - Aluminum寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Qty per Pack Mass
(g)
CAD RFQ
SNSA-M3-6 M3 0.5 6 5.5 3 2.5 1650 1 0.24 CAD RFQ
SNSA-M3-8 M3 0.5 8 5.5 3 2.5 1650 1 0.27 CAD RFQ
SNSA-M3-10 M3 0.5 10 5.5 3 2.5 1650 1 0.3 CAD RFQ
SNSA-M3-12 M3 0.5 12 5.5 3 2.5 1650 1 0.32 CAD RFQ
SNSA-M3-16 M3 0.5 16 5.5 3 2.5 1650 1 0.39 CAD RFQ
SNSA-M3-20 M3 0.5 20 5.5 3 2.5 1650 1 0.46 CAD RFQ
SNSA-M4-8 M4 0.7 8 7 4 3 2890 1 0.56 CAD RFQ
SNSA-M4-10 M4 0.7 10 7 4 3 2890 1 0.61 CAD RFQ
SNSA-M4-12 M4 0.7 12 7 4 3 2890 1 0.66 CAD RFQ
SNSA-M4-16 M4 0.7 16 7 4 3 2890 1 0.76 CAD RFQ
SNSA-M4-20 M4 0.7 20 7 4 3 2890 1 0.9 CAD RFQ
SNSA-M4-25 M4 0.7 25 7 4 3 2890 1 1.1 CAD RFQ
SNSA-M5-10 M5 0.8 10 8.5 5 4 4680 1 0.91 CAD RFQ
SNSA-M5-12 M5 0.8 12 8.5 5 4 4680 1 1 CAD RFQ
SNSA-M5-16 M5 0.8 16 8.5 5 4 4680 1 1.2 CAD RFQ
SNSA-M5-20 M5 0.8 20 8.5 5 4 4680 1 1.4 CAD RFQ
SNSA-M5-25 M5 0.8 25 8.5 5 4 4680 1 1.6 CAD RFQ
SNSA-M6-12 M6 1 12 10 6 5 6630 1 1.7 CAD RFQ
SNSA-M6-16 M6 1 16 10 6 5 6630 1 1.9 CAD RFQ
SNSA-M6-20 M6 1 20 10 6 5 6630 1 2.2 CAD RFQ
SNSA-M6-25 M6 1 25 10 6 5 6630 1 2.6 CAD RFQ
SNSA-M6-30 M6 1 30 10 6 5 6630 1 2.8 CAD RFQ
SNSA-M8-16 M8 1.25 16 13 8 6 12000 1 4.1 CAD RFQ
SNSA-M8-20 M8 1.25 20 13 8 6 12000 1 4.5 CAD RFQ
SNSA-M8-25 M8 1.25 25 13 8 6 12000 1 5.1 CAD RFQ
SNSA-M8-30 M8 1.25 30 13 8 6 12000 1 5.7 CAD RFQ
SNSA-M8-35 M8 1.25 35 13 8 6 12000 1 6.4 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNSA
Main Body A5056

Application

Weight saving of instruments and machines
FPD production equipment and semiconductor devices

Characteristics

  • These screws are made of aluminum alloy.
  • Specific gravity is approximately 33% of stainless steel.
  • No electrical corrosion is generated from contact with aluminum alloy.
  • Excellent corrosion resistance, electroconductivity, and thermal conductivity.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • Also, anodized products are available. Please contact us for details.

SNSAHex Socket Head Cap Screws - Aluminum


Physical Property

A5056 SUS304
Specific Gravity 2.64 7.93
Longitudinal Elastic Modulus(GPa) 71.7 193
Specific Heat(J/kg・K) 904 500
Electric Resistance(μΩ・m) 0.064 0.7
Thermal Conductivity(W/(m・K)) 112 17
Linear Expansion Coefficient(K-1 24.1×10-6 17.3×10-6

Values in chart are for reference only. They are not guaranteed values.


Mechanical property

A5056 SUS304
Tensile Strength(N/mm2 294 520 or Higher
0.2% Proof Stress(N/mm2 245 205 or Higher
Elongation(%) 12 40 or Higher
Hardness(HB) 98 187 or Less

Values in chart are for reference only. They are not guaranteed values.


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

9:00 to 17:15 on weekdays, Japan Standard Time