• Special Screws
  • Special Material Screws

SNSMN

Hex Socket Head Cap Screws (Monel 400 equiv.)

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SNSMNHex Socket Head Cap Screws (Monel 400 equiv.)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSMN-M3-6 M3 0.5 6 5.5 3 2.5 2600 1 0.8 CAD RFQ
SNSMN-M3-8 M3 0.5 8 5.5 3 2.5 2600 1 0.9 CAD RFQ
SNSMN-M3-10 M3 0.5 10 5.5 3 2.5 2600 1 0.99 CAD RFQ
SNSMN-M3-12 M3 0.5 12 5.5 3 2.5 2600 1 1.1 CAD RFQ
SNSMN-M4-8 M4 0.7 8 7 4 3 4530 1 1.9 CAD RFQ
SNSMN-M4-10 M4 0.7 10 7 4 3 4530 1 2 CAD RFQ
SNSMN-M4-12 M4 0.7 12 7 4 3 4530 1 2.2 CAD RFQ
SNSMN-M4-16 M4 0.7 16 7 4 3 4530 1 2.5 CAD RFQ
SNSMN-M4-20 M4 0.7 20 7 4 3 4530 1 3 CAD RFQ
SNSMN-M5-10 M5 0.8 10 8.5 5 4 7340 1 3 CAD RFQ
SNSMN-M5-12 M5 0.8 12 8.5 5 4 7340 1 3.3 CAD RFQ
SNSMN-M5-16 M5 0.8 16 8.5 5 4 7340 1 3.9 CAD RFQ
SNSMN-M5-20 M5 0.8 20 8.5 5 4 7340 1 4.5 CAD RFQ
SNSMN-M5-25 M5 0.8 25 8.5 5 4 7340 1 5.4 CAD RFQ
SNSMN-M6-12 M6 1 12 10 6 5 10300 1 5.7 CAD RFQ
SNSMN-M6-16 M6 1 16 10 6 5 10300 1 6.5 CAD RFQ
SNSMN-M6-20 M6 1 20 10 6 5 10300 1 7.4 CAD RFQ
SNSMN-M6-25 M6 1 25 10 6 5 10300 1 8.6 CAD RFQ
SNSMN-M6-30 M6 1 30 10 6 5 10300 1 9.4 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNSMN
Main body UNS N04400
(Monel*1 400 equiv.)

*1: Monel is a registered trademark of Special Metals Corporation.


Application

FPD production device/Semiconductor manufacturing device/
Chemical plant/Offshore instrument

Characteristics

  • A nickel-copper alloy with resistance to fluorine gas and hydrofluoric acid.
  • Excellent strength compared to pure nickel or copper.
  • Excellent stress corrosion cracking resistance due to chlorine ions.
  • Cleanroom wash and cleanroom packing are completed. ⇒Cleanroom Wash / Cleanroom Packing Service

Physical Property

UNS N04400
(Monel 400 equiv.)
SUS304
Specific gravity 8.80 7.93
Longitudinal elastic modulus (GPa) 179 193
Specific heat (J/kg・K) 427 500
Electric resistivity (μΩ・m) 0.5 0.7
Heat thermal conductivity (W/(m・K)) 22 17
Linear expansion coefficient (K-1) 14.2 x 10-6 (100°C) 17.3 x 10-6

Values in chart are for reference only. They are not guaranteed values.


Mechanical property

UNS N04400
(Monel 400 equiv.)
SUS304
Tensile strength (N/mm2) 517-620 520 or above
0.2% Proof Stress (N/mm2) 172-345 205 or Higher
Extension (%) 35-60 40 or above
Hardness (HRB) 60-80 90 or less

Values in chart are for reference only. They are not guaranteed values.


Product List

Most Read