Screws with Special Surface Treatment

Image Hex Head Screws (Galvanic Corrosion Prevention Treatment) Hex Nuts (Galvanic Corrosion Prevention Treatment) Washers (Galvanic Corrosion Prevention Treatment) Hex Socket Head Cap Screws - SUS316L / Surface hardening treatment Hex Socket Head Cap Screws - Fluorine Coating
Number SNH-GJ SHN-GJ SWA-F-GJ SNSL-PN SNSS-FC
Name Hex Head Screws (Galvanic Corrosion Prevention Treatment) Hex Nuts (Galvanic Corrosion Prevention Treatment) Washers (Galvanic Corrosion Prevention Treatment) Hex Socket Head Cap Screws - SUS316L / Surface hardening treatment Hex Socket Head Cap Screws - Fluorine Coating
Material Steel Steel Steel SUS316L SUSXM7 (Equivalent to SUS304)
Surface Treatment Galvanic Corrosion Prevention Treatment Galvanic Corrosion Prevention Treatment Galvanic Corrosion Prevention Treatment Surface hardening treatment Fluorine coating
Size M5 ~ M16 M5 ~ M16 - M3 ~ M8 M3 ~ M10
Feature Galvanic Corrosion Prevention Galvanic Corrosion Prevention Galvanic Corrosion Prevention Seizing Prevention Seizing prevention
Image Hex Socket Head Cap Screws - MoS<sub>2</sub> Coating Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Low Temperature Black Chrome Hex Socket Head Cap Screws - Teflon Coating Hex Socket Head Cap Screws - Gold Coating
Number SNSS-MO SNSS-BK SNSS-RY SNSS-TF SNSS-AUS
Name Hex Socket Head Cap Screws - MoS2 Coating Hex Socket Head Cap Screws - Super Black Hex Socket Head Cap Screws - Low Temperature Black Chrome Hex Socket Head Cap Screws - Teflon Coating Hex Socket Head Cap Screws - Gold Coating
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment Molybdenum disulfide coating Stainless Steel Black Low temperature black chrome treatment Teflon coating Gold Coating (Gold Purity: 99.99 wt%)
Size M3 ~ M10 M2 ~ M10 M3 ~ M10 M3 ~ M10 M3 ~ M10
Feature Seizing prevention Reflection Resistance
Corrosion Resistance
Chemical Resistance
Reflection Resistance
Seizing Prevention
Chemical Resistance
Seizing Prevention
Seizing prevention
Image Hex Socket Head Cap Screws - Electroless Nickel Plating Hex Head Screws - Teflon Coating for Head
Number SNS-EL SNHS-HTF
Name Hex Socket Head Cap Screws - Electroless Nickel Plating Hex Head Screws - Teflon Coating for Head
Material Steel SUSXM7 (Equivalent to SUS304)
Surface Treatment Electroless nickel plating Teflon Coating (Head Only)
Size M3 ~ M10 M3 ~ M8
Feature High Strength Chemical Resistance