Image | ![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|
Number | SNSL-PN | SNSS-FC | SNSS-MO | SNSS-BK | SNSS-RY |
Name | Hex Socket Head Cap Screws - SUS316L / Surface hardening treatment | Hex Socket Head Cap Screws - Fluorine Coating | Hex Socket Head Cap Screws - MoS2 Coating | Hex Socket Head Cap Screws - Super Black | Hex Socket Head Cap Screws - Low Temperature Black Chrome |
Material | SUS316L | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) |
Surface Treatment | Surface hardening treatment | Fluorine coating | Molybdenum disulfide coating | Stainless Steel Black | Low temperature black chrome treatment |
Size | M3 ~ M8 | M3 ~ M10 | M3 ~ M10 | M2 ~ M10 | M3 ~ M10 |
Feature | Seizing Prevention | Seizing prevention | Seizing prevention | Reflection Resistance Corrosion Resistance |
Chemical Resistance Reflection Resistance Seizing Prevention |
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
---|---|---|---|---|---|
Number | SNSS-TF | SNSS-AUS | SNS-EL | SNHS-HTF | SSHS-HB |
Name | Hex Socket Head Cap Screws - Teflon Coating | Hex Socket Head Cap Screws - Gold Coating | Hex Socket Head Cap Screws - Electroless Nickel Plating | Hex Head Screws - Teflon Coating for Head | Socket Head Cap Screws with Special Low Profile - Head Shot Blast |
Material | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | Steel | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) |
Surface Treatment | Teflon coating | Gold Coating (Gold Purity: 99.99 wt%) | Electroless nickel plating | Teflon Coating (Head Only) | Blasting (Head Only) |
Size | M3 ~ M10 | M3 ~ M10 | M3 ~ M10 | M3 ~ M8 | M3 ~ M6 |
Feature | Chemical Resistance Seizing Prevention |
Seizing prevention | High Strength | Chemical Resistance | Peeling Prevention for Deposits |