Features of High Performance S.S. Fasteners

Mechanical Properties

Properties SUS316L HiMo
SNSX-88
SUS316L HiMo
SNSX-109
NSSC-550
SPFS
SUS316L
SNSL
SUS310S
SNSJ
SUSXM7
Tensile(N/mm2) 800 1,000 1,000 700 520 700
0.2% Proof Stress(N/mm2) 640 900 770 450 205 450
Elongation(mm) 0.3d 0.2d - 0.4d - 0.4d
Magnetic Non-Magnetic Non-Magnetic
Magnetic
Non-Magnetic
Non-Magnetic
Non-Magnetic

*Values for Strength Class A2-70. 
●Values in chart are for reference only. They are not guaranteed values.

Yield load(N)

Thread SUS316L HiMo
SNSX-88
SUS316L HiMo
SNSX-109
NSSC-550
SPFS
SUS316L
SNSL
SUS310S
SNSJ
SUSXM7*
M3 3200 - 3,850 2,300 1,030 2,300
M4 5,600 - 6,750 4,000 1,790 4,000
M5 9,100 - 10,900 6,400 2,910 6,400
M6 12,900 18,100 15,400 9,000 4,120 9,000
M8 23,400 32,900 28,100 16,500 7,500 16,500
M10 - 52,200 44,500 26,100 11,800 26,100
M12 - 75,800 - 37,900 - 37,900

*Values for Strength Class A2-70.
●Values in chart are for reference only. They are not guaranteed values.

Proof Stress by Temperature(N/mm2

Part Number・Material 20℃ 100℃ 200℃ 300℃ 400℃ 500℃ 600℃
SUS316L HiMo
SNSX-88
640 576 576 544 512 480 448
SUS316L HiMo
SNSX-109
900 855 855 855 810 810 765
SUSXM7 450 382 360 337 315 - -
SCM435 1,100 1,020 925 825 - - -

●Values in chart are for reference only. They are not guaranteed values.

Non-Magnetic

Part Number・Material Amplitude Permeability
SUS316L HiMo
SNSX-88
1.006
SUS316L HiMo
SNSX-109
1.007
SUS316L
SNSL
1.006
SUSXM7 1.4

●Values in chart are for reference only. They are not guaranteed values.

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

8:00 to 17:00 on weekdays, Japan Standard Time