Vibration Resistance

Image Eccentric Lock Washer™ Socket Button Head Cap Screws with Flange Socket Button Head Cap Screws with Flange Hex Lock Nuts - Titanium Locking and Sealing Rings
Number SWAS-EW SFB SFBS SWUT SWH
Name Eccentric Lock Washer™ Socket Button Head Cap Screws with Flange Socket Button Head Cap Screws with Flange Hex Lock Nuts - Titanium Locking and Sealing Rings
Material SUS304 Steel SUSXM7 (Equivalent to SUS304) Pure Titanium Polyamide
Surface Treatment - Ferrosoferric Oxide Film (Black) - - -
Size - M3 ~ M8 M3 ~ M6 M3 ~ M10 -
Feature Vibration resistant treatment with commercial hexagon nut With Flange
Small Space
With Flange
Small Space
Lightweight
Nonmagnetic
Vibration Resistant
For hex head screws and hex nuts
Image Locking and Sealing Rings Ribbed Lock Washers Ribbed Lock Washers Seal Washer Seal Washer
Number SWC SWR SWRS SWS SWS-F
Name Locking and Sealing Rings Ribbed Lock Washers Ribbed Lock Washers Seal Washer Seal Washer
Material Polyamide Steel SUS304 SUS304 SUS304
Surface Treatment - Ferrosoferric Oxide Film (Black) - - -
Size - - - - -
Feature For socket head cap screws Vibration Resistant Vibration Resistant Air and Liquid LeakPrevention Air and Liquid LeakPrevention
Image Seal washer Seal washer High Intensity Flat Washers Hex Lock Nuts
Number SWS-E SWS-S SWF SWUS
Name Seal washer Seal washer High Intensity Flat Washers Hex Lock Nuts
Material SUS304 SUS304 Steel SUS304
Surface Treatment - - Ferrosoferric Oxide Film (Black) -
Size - - - M6 ~ M12
Feature Air and Liquid LeakPrevention Prevention of
air/liquid leakage
Vibration Resistant
High Strength
Vibration Resistant

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

8:00 to 17:00 on weekdays, Japan Standard Time