Vibration Resistance

Image Eccentric Lock Washer™ Ribbed Lock Washers Ribbed Lock Washers Hex Lock Nuts
Number SWAS-EW SWR SWRS SWUS
Name Eccentric Lock Washer™ Ribbed Lock Washers Ribbed Lock Washers Hex Lock Nuts
Material SUS304 Steel SUS304 SUS304
Surface Treatment - Ferrosoferric Oxide Film (Black) - -
Size - - - M6 ~ M12
Feature Vibration resistant treatment with commercial hexagon nut Vibration Resistant Vibration Resistant Vibration Resistant