• Special Screws
  • Vibration Resistance

SWAS-EW

Eccentric Lock Washer™

  • Vibration resistant treatment

Dimension Drawing

SWAS-EWEccentric Lock Washer™寸法図

Specs/CAD

Select

Nominal
All
6
8
10
12

Unit : mm

Part Number Nominal D d B C t1 t2 t Reference tightening torque
(N・m)
Qty per pack Mass
(g)
CAD
Download
RFQ
SWAS-6-EW 6 12 6.05 11.6 13.3 2.65 2.9 3.9 10 100 1.5 CAD RFQ
SWAS-8-EW 8 17 8.1 15 17.3 3.3 3.9 5.1 28 100 3.5 CAD RFQ
SWAS-10-EW 10 21 10.2 19.8 22.8 4.05 4.8 6.2 55 100 7.2 CAD RFQ
SWAS-12-EW 12 24 12.2 22 25.4 4.5 6 7.5 90 100 11 CAD RFQ
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
Eccentric Lock Washer TM Comparison test: Anti loosening performance ※without sound

Related Service

Material/Finish

SWAS-EW
Receiving Washer SUS304
Eccentric Washer SUS304

Application

Vibration resistant treatment

Structure

  1. Tightening hexagon nuts causes eccentric washers to bite into bolts.
  2. Receiving washers press hexagon nuts into bolts.
  3. Receiving washers then press hexagon nuts upward, increasing friction between hexagon nuts and bolts and preventing loosening.

SWAS-EWEccentric Lock Washer™


Characteristics

  • Vibration resistant treatment effect can be achieved simply by using commercially available hexagon nuts.
  • Hexagon nuts can be tightened by hand until tightening force applies, for simple mounting.
  • Use the receiving washer and eccentric washer as a set.
  • Passes NAS-type vibration tests (NAS3350).
  • Vibration resistant treatment effect has also been confirmed with the Junker test.

SWAS-EWEccentric Lock Washer™

Test conditions

Bolt size: M10-40

Distance between washer surfaces: 24mm

Amplitude: ±0.43mm

Vibration: 3.3Hz

Test time: 180 sec


Precautions for Use

  • Dedicated for hexagon nuts. Do not use on head side of hexagon head bolts.
  • After tightening, use bolts with length sufficient to ensure screw thread pitches of 3 or more extending beyond the hexagon nuts.
  • Do not use with other washers such as plain washers.
  • When using half-thread bolts, confirm that the eccentric washer is in the screw thread part.
  • Bolt damage may ensue due to product properties.

Mounting Method

  1. Mount eccentric washers with convex side upward. Figure 1
  2. Mount receiving washers with concave side upward. Figure 2
  3. Screw in hexagon nuts until they lightly contact receiving washers. Figure 3
  4. Check that receiving washers and hexagon nuts are mated, and tighten. Figure 4

SWAS-EWEccentric Lock Washer™


Product List

Most Read