Tamper Resistant Screws

Image Button Head Cap Screws with Five-Lobe Holes (with Pin) Theft Prevention Nuts Tamper-resistant Special Low Head Screw Flat Head Screw with Hexalobular Socket (with Pin) Flat Head Screw with Hexalobular Socket (with Pin) Rosette Washer Set
Number SRGS SHNRS SRSHS SRFXS SRFXS-SET
Name Button Head Cap Screws with Five-Lobe Holes (with Pin) Theft Prevention Nuts Tamper-resistant Special Low Head Screw Flat Head Screw with Hexalobular Socket (with Pin) Flat Head Screw with Hexalobular Socket (with Pin) Rosette Washer Set
Material SUSXM7 (Equivalent to SUS304) - SUSXM7 (Equivalent to SUS304) SUS304 SUS304
Surface Treatment - - - - -
Size M3 ~ M8 M6×1 ~ M16×2 M2 ~ M4 M3 ~ M6 M3 ~ M6
Feature Five-Lobe Holes
(with Pin)
- Tamper-resistant screw with special low head height Hexalobular Socket with Pin Hexalobular Socket with Pin
Image Hexalobular Button Head Cap Screws with Pin Socket Button Head Cap Screws with Pin One Side Pan Head Machine Screws Two Hole Pan Head Machine Screws Triwing Pan Head Machine Screws
Number SRBS SRHS SROS SRTS SRWS
Name Hexalobular Button Head Cap Screws with Pin Socket Button Head Cap Screws with Pin One Side Pan Head Machine Screws Two Hole Pan Head Machine Screws Triwing Pan Head Machine Screws
Material SUS304 SUS304 SUS304 SUS304 SUS304
Surface Treatment - - - - -
Size M3 ~ M8 M3 ~ M6 M3 ~ M5 M3 ~ M5 M3 ~ M5
Feature Hexalobular Socket
With Pin
Hex Socket
With Pin
Tightened
withPhillips Screwdriver
2 Holes Triwing Socket
Image Special Bits for Tamper Resistance Screws Special Socket for Security Nut Special Bits for Tamper Resistance Screws Special Keys for Tamper Resistance Screws Special Keys for Tamper Resistance Screws
Number SRGB SKW SRSHB SRX SRH
Name Special Bits for Tamper Resistance Screws Special Socket for Security Nut Special Bits for Tamper Resistance Screws Special Keys for Tamper Resistance Screws Special Keys for Tamper Resistance Screws
Material - - - - -
Surface Treatment - - - - -
Size - - - - -
Feature Dedicated Bits for SRGS - Tamper-resistant screw with special low head height Special Keys for SRBS Special Keys for SRHS
Image Special Screwdriver for Tamper Resistance Screws Magnetic Screwdrivers Special Bits for Tamper Resistance Screws Special Bits for Tamper Resistance Screws Captive Button Head Cap Bolts with Hexalobular Socket (with Pin)
Number SROT SRD SRTB SRWB SSC-SRBS
Name Special Screwdriver for Tamper Resistance Screws Magnetic Screwdrivers Special Bits for Tamper Resistance Screws Special Bits for Tamper Resistance Screws Captive Button Head Cap Bolts with Hexalobular Socket (with Pin)
Material - - - - SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - -
Size - - - - M3 ~ M8
Feature Special Screwdriver for SROS Special Magnetic Screwdriver for SRTB SRWB Special Bits for SRTS Special Bits for SRWS Hexalobular Socket
With Pin

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

8:00 to 17:00 on weekdays, Japan Standard Time