Tamper Resistant Screws

Image Button Head Cap Screws with Three-Lobe Holes (with Pin) Hex Socket Flat Head Bolts (with Pin) Triangular Socket Button Head Cap Screws Triwing Flat Head Machine Screws Button Head Cap Screws with Five-Lobe Holes (with Pin) Theft Prevention Nuts Tamper Resistant Special Low Profile Cap Screws Flat Head Bolts with Hexalobular Socket (with Pin) Flat Head Bolts with Hexalobular Socket (with Pin) Rosette Washer Set
Part Number SRSAS SRHFS SRTRS SRWFS SRGS SHNRS SRSHS SRFXS SRFXS-SET
Part Name Button Head Cap Screws with Three-Lobe Holes (with Pin) Hex Socket Flat Head Bolts (with Pin) Triangular Socket Button Head Cap Screws Triwing Flat Head Machine Screws Button Head Cap Screws with Five-Lobe Holes (with Pin) Theft Prevention Nuts Tamper Resistant Special Low Profile Cap Screws Flat Head Bolts with Hexalobular Socket (with Pin) Flat Head Bolts with Hexalobular Socket (with Pin) Rosette Washer Set
Material Equivalent to SUS304 Equivalent to SUS304 Equivalent to SUS304 Equivalent to SUS304 Equivalent to SUS304 SUS304 SUSXM7 (Equivalent to SUS304) Equivalent to SUS304 Equivalent to SUS304
Surface Treatment - - - - - - - - -
Thread Size M3 ~ M8 M3 ~ M10 M3 ~ M6 M2 ~ M8 M3 ~ M8 M6 ~ M16 M2 ~ M4 M3 ~ M6 M3 ~ M6
Feature Three-Lobe Holes
(with Pin)
Hex Socket
With Pin
Triangular Socket Triwing Five-Lobe Holes
(with Pin)
Anti-theft Nut Tamper-resistant screw with special low Profile height Hexalobular Socket with Pin Hexalobular Socket with Pin
Image Hexalobular Button Head Cap Screws with Pin Hex Socket Button Head Cap Screws with Pin One Side Pan Head Machine Screws Two Hole Pan Head Machine Screws Triwing Pan Head Machine Screws Hexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws Hex Socket Head Cap Bits (with Pin) for Tamper Resistant Screws Three-Lobe Socket Bits (with Pin) for Tamper Resistant Screws Five-Lobe Socket Bits (with Pin) for Tamper Resistant Screws
Part Number SRBS SRHS SROS SRTS SRWS SRXB SRHB SRSAB SRGB
Part Name Hexalobular Button Head Cap Screws with Pin Hex Socket Button Head Cap Screws with Pin One Side Pan Head Machine Screws Two Hole Pan Head Machine Screws Triwing Pan Head Machine Screws Hexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws Hex Socket Head Cap Bits (with Pin) for Tamper Resistant Screws Three-Lobe Socket Bits (with Pin) for Tamper Resistant Screws Five-Lobe Socket Bits (with Pin) for Tamper Resistant Screws
Material Equivalent to SUS304 Equivalent to SUS304 Equivalent to SUS304 Equivalent to SUS304 Equivalent to SUS304 Steel Steel - -
Surface Treatment - - - - - - - - -
Thread Size M3 ~ M8 M3 ~ M6 M3 ~ M5 M3 ~ M5 M3 ~ M5 - - - -
Feature Hexalobular Socket
With Pin
Hex Socket
With Pin
Tightened
withPhillips Screwdriver
2 Holes Triwing Socket Dedicated Bits for SRBS SRFXS SSC-SRBS Dedicated Bits for SRHS SRHFS Dedicated Bits for SRSAS Dedicated Bits for SRGS
Image Triangle Socket Bits for Tamper Resistant Screws Sockets for Theft Prevention Nuts Bits for Tamper Resistant Special Low Profile Cap Screws Hexalobular Socket Wrench (with Pin) for Tamper Resistant Screws Hex Socket Wrench (with Pin) for Tamper Resistant Screws One Side Screwdriver for Tamper Resistant Screws Magnetic Screwdrivers Two Hole Bits for Tamper Resistant Screws Tri-wing Bits for Tamper Resistant Screws
Part Number SRTRB SKW SRSHB SRX SRH SROT SRD SRTB SRWB
Part Name Triangle Socket Bits for Tamper Resistant Screws Sockets for Theft Prevention Nuts Bits for Tamper Resistant Special Low Profile Cap Screws Hexalobular Socket Wrench (with Pin) for Tamper Resistant Screws Hex Socket Wrench (with Pin) for Tamper Resistant Screws One Side Screwdriver for Tamper Resistant Screws Magnetic Screwdrivers Two Hole Bits for Tamper Resistant Screws Tri-wing Bits for Tamper Resistant Screws
Material - - - - - - - - -
Surface Treatment - - - - - - - - -
Thread Size - - - - - - - - -
Feature SRTRS Dedicated Bits Dedicated Tools for SHNRS SRSHS Dedicated Bits Special Keys for SRBS Special Keys for SRHS SRHFS Special Screwdriver for SROS Magnetic Screwdrivers Special Bits for SRTS Special Bits for SRWS SRWFS
Image Captive Button Head Cap Bolts with Hexalobular Socket (with Pin)
Part Number SSC-SRBS
Part Name Captive Button Head Cap Bolts with Hexalobular Socket (with Pin)
Material Equivalent to SUS304
Surface Treatment -
Thread Size M3 ~ M8
Feature Hexalobular Socket
With Pin