• Special Screws
  • Tamper Resistant Screws

SKW

Sockets for Theft Prevention Nuts

  • Tamper Resistance

Hints for Correctly Using NBK Products


Dimension Drawing

SKWSpecial Socket for Security Nut寸法図

Use in combination with a commercially available impact wrench or spanner, socket wrench, or ratchet handle.
O-ring and pin for impact wrench are supplied.

Specs/CAD

Part Number Applicable Nut D L B Nominal of Width Across Flats Lb Insertion Angle Qty per Pack Mass
(g)
RFQ
SKW-6 SHNRS-M6 19 32 17 9.5 1 42 RFQ
SKW-8 SHNRS-M8 22 32 19 9.5 1 53 RFQ
SKW-10 SHNRS-M10 27 39 24 12.7 1 93 RFQ
SKW-12 SHNRS-M12 29.5 41 24 12.7 1 106 RFQ
SKW-16 SHNRS-M16 37 52 32 19 1 215 RFQ

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Dedicated tool for removing theft prevention nuts SHNRS.

Related Products

Theft Prevention NutsSHNRSSHNRS

SKWSockets for Theft Prevention Nuts


Product List

Most Read