• Special Screws
  • Tamper Resistant Screws

SRGB

Special Bits for Tamper Resistance Screws

  • Tamper Resistance

Dimension Drawing

SRGBSpecial Bits for Tamper Resistance Screws寸法図

Specs/CAD

Unit : mm

Part Number Screw Part No. L B Qty per pack Mass
(g)
RFQ
SRGB-3 SRGS-M3 32 6.35 1 6 RFQ
SRGB-4 SRGS-M4 32 6.35 1 7.1 RFQ
SRGB-56 SRGS-M5/SRGS-M6 32 6.35 1 7.5 RFQ
SRGB-8 SRGS-M8 32 6.35 1 8.2 RFQ

Characteristics

  • Button head cap screws with a pin at the center of the five slots, inspired by plum blossoms. Also suitable for decorative uses.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRGB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

ファイブロブ穴付きボタンボルト(ピンつき)SRGS
SRGS

SRGBSpecial Bits for Tamper Resistance Screws

SRGB用マグネットドライバSRD
SRD

SRGBSpecial Bits for Tamper Resistance Screws


Product List

Most Read