Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. |
Qty per pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SRGS-M3-6 | M3 | 0.5 | 6 | 5.7 | 1.65 | SRGB-3 | SRD-6.35 | 10 | 0.43 | CAD | RFQ |
SRGS-M3-8 | M3 | 0.5 | 8 | 5.7 | 1.65 | SRGB-3 | SRD-6.35 | 10 | 0.52 | CAD | RFQ |
SRGS-M3-10 | M3 | 0.5 | 10 | 5.7 | 1.65 | SRGB-3 | SRD-6.35 | 10 | 0.6 | CAD | RFQ |
SRGS-M3-12 | M3 | 0.5 | 12 | 5.7 | 1.65 | SRGB-3 | SRD-6.35 | 10 | 0.68 | CAD | RFQ |
SRGS-M3-16 | M3 | 0.5 | 16 | 5.7 | 1.65 | SRGB-3 | SRD-6.35 | 10 | 0.85 | CAD | RFQ |
SRGS-M3-20 | M3 | 0.5 | 20 | 5.7 | 1.65 | SRGB-3 | SRD-6.35 | 10 | 1 | CAD | RFQ |
SRGS-M4-6 | M4 | 0.7 | 6 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 0.88 | CAD | RFQ |
SRGS-M4-8 | M4 | 0.7 | 8 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 1 | CAD | RFQ |
SRGS-M4-10 | M4 | 0.7 | 10 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 1.2 | CAD | RFQ |
SRGS-M4-12 | M4 | 0.7 | 12 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 1.3 | CAD | RFQ |
SRGS-M4-16 | M4 | 0.7 | 16 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 1.6 | CAD | RFQ |
SRGS-M4-20 | M4 | 0.7 | 20 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 2 | CAD | RFQ |
SRGS-M4-25 | M4 | 0.7 | 25 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 2.3 | CAD | RFQ |
SRGS-M4-30 | M4 | 0.7 | 30 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 2.7 | CAD | RFQ |
SRGS-M4-40 | M4 | 0.7 | 40 | 7.6 | 2.2 | SRGB-4 | SRD-6.35 | 10 | 3.4 | CAD | RFQ |
SRGS-M5-10 | M5 | 0.8 | 10 | 9.5 | 2.75 | SRGB-56 | SRD-6.35 | 10 | 2.1 | CAD | RFQ |
SRGS-M5-12 | M5 | 0.8 | 12 | 9.5 | 2.75 | SRGB-56 | SRD-6.35 | 10 | 2.4 | CAD | RFQ |
SRGS-M5-16 | M5 | 0.8 | 16 | 9.5 | 2.75 | SRGB-56 | SRD-6.35 | 10 | 2.9 | CAD | RFQ |
SRGS-M5-20 | M5 | 0.8 | 20 | 9.5 | 2.75 | SRGB-56 | SRD-6.35 | 10 | 3.4 | CAD | RFQ |
SRGS-M5-25 | M5 | 0.8 | 25 | 9.5 | 2.75 | SRGB-56 | SRD-6.35 | 10 | 3.9 | CAD | RFQ |
SRGS-M5-30 | M5 | 0.8 | 30 | 9.5 | 2.75 | SRGB-56 | SRD-6.35 | 10 | 4.6 | CAD | RFQ |
SRGS-M5-40 | M5 | 0.8 | 40 | 9.5 | 2.75 | SRGB-56 | SRD-6.35 | 10 | 5.7 | CAD | RFQ |
SRGS-M6-10 | M6 | 1 | 10 | 10.5 | 3.3 | SRGB-56 | SRD-6.35 | 10 | 3.2 | CAD | RFQ |
SRGS-M6-12 | M6 | 1 | 12 | 10.5 | 3.3 | SRGB-56 | SRD-6.35 | 10 | 3.5 | CAD | RFQ |
SRGS-M6-16 | M6 | 1 | 16 | 10.5 | 3.3 | SRGB-56 | SRD-6.35 | 10 | 4.2 | CAD | RFQ |
SRGS-M6-20 | M6 | 1 | 20 | 10.5 | 3.3 | SRGB-56 | SRD-6.35 | 10 | 4.9 | CAD | RFQ |
SRGS-M6-25 | M6 | 1 | 25 | 10.5 | 3.3 | SRGB-56 | SRD-6.35 | 10 | 5.7 | CAD | RFQ |
SRGS-M6-30 | M6 | 1 | 30 | 10.5 | 3.3 | SRGB-56 | SRD-6.35 | 10 | 6.6 | CAD | RFQ |
SRGS-M6-40 | M6 | 1 | 40 | 10.5 | 3.3 | SRGB-56 | SRD-6.35 | 10 | 8.3 | CAD | RFQ |
SRGS-M6-50 | M6 | 1 | 50 | 10.5 | 3.3 | SRGB-56 | SRD-6.35 | 10 | 10 | CAD | RFQ |
SRGS-M8-16 | M8 | 1.25 | 16 | 14 | 4.4 | SRGB-8 | SRD-6.35 | 5 | 8.2 | CAD | RFQ |
SRGS-M8-20 | M8 | 1.25 | 20 | 14 | 4.4 | SRGB-8 | SRD-6.35 | 5 | 9.4 | CAD | RFQ |
SRGS-M8-25 | M8 | 1.25 | 25 | 14 | 4.4 | SRGB-8 | SRD-6.35 | 5 | 11 | CAD | RFQ |
SRGS-M8-30 | M8 | 1.25 | 30 | 14 | 4.4 | SRGB-8 | SRD-6.35 | 5 | 13 | CAD | RFQ |
SRGS-M8-40 | M8 | 1.25 | 40 | 14 | 4.4 | SRGB-8 | SRD-6.35 | 5 | 16 | CAD | RFQ |
SRGS-M8-50 | M8 | 1.25 | 50 | 14 | 4.4 | SRGB-8 | SRD-6.35 | 5 | 19 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Service
Material/Finish
SRGS | |
---|---|
Main Body | Equivalent to SUS304 |
Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- Button head cap screws with a pin at the center of the five slots, inspired by plum blossoms. Also suitable for decorative uses.
- This prevents mounting and removing with regular tools.
- Install and remove with SRGB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.