• Special Screws
  • Tamper Resistant Screws

SRWB

Special Bits for Tamper Resistance Screws

  • Tamper Resistance

Dimension Drawing

SRWBSpecial Bits for Tamper Resistance Screws寸法図

Specs/CAD

Unit : mm

Part Number Screw Part No. L B Qty per Pack Mass
(g)
RFQ
SRWB-1 - 25.4 6.35 1 4.7 RFQ
SRWB-2 SRWS-M3 25.4 6.35 1 4.8 RFQ
SRWB-4 SRWS-M4 25.4 6.35 1 5.2 RFQ
SRWB-5 SRWS-M5 25.4 6.35 1 5.6 RFQ
SRWB-6 - 25.4 6.35 1 6.2 RFQ
SRWB-7 - 25.4 6.35 1 6.6 RFQ

Related Service

Material/Finish

SRWFS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /
Security measures / Safety measures

Characteristics

  • This prevents mounting and removing with regular tools.
  • Install and remove with SRWB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

Triwing Pan Head Machine Screws
SRWS

SRWBSpecial Bits for Tamper Resistance Screws

Triwing Flat Head Machine Screws
SRWFS

SRWBSpecial Bits for Tamper Resistance Screws

SRTB / SRWB-dedicated Magnet Screwdrivers
SRD

SRWBSpecial Bits for Tamper Resistance Screws