• Special Screws
  • Tamper Resistant Screws

SRWB

Tri-wing Bits for Tamper Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRWBTri-wing Bits for Tamper Resistant Screws寸法図

Specs/CAD

Unit : mm

Part Number Screw Part No. L B Qty per Pack Mass
(g)
RFQ
SRWB-1 - 25.4 6.35 1 4.7 RFQ
SRWB-2 SRWS-M3 25.4 6.35 1 4.8 RFQ
SRWB-4 SRWS-M4 25.4 6.35 1 5.2 RFQ
SRWB-5 SRWS-M5 25.4 6.35 1 5.6 RFQ
SRWB-6 - 25.4 6.35 1 6.2 RFQ
SRWB-7 - 25.4 6.35 1 6.6 RFQ

Application

Mounting and removing the tamper resistant screws

Characteristics

  • This prevents mounting and removing with regular tools.
  • Install and remove with SRWB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

Triwing Pan Head Machine Screws
SRWS

SRWBTri-wing Bits for Tamper Resistant Screws

Triwing Flat Head Machine Screws
SRWFS

SRWBTri-wing Bits for Tamper Resistant Screws

SRTB / SRWB-dedicated Magnet Screwdrivers
SRD

SRWBTri-wing Bits for Tamper Resistant Screws


Product List

Most Read