• Special Screws
  • Tamper Resistant Screws

SRWS

Triwing Pan Head Machine Screws

  • Tamper Resistance

Dimension Drawing

SRWSTriwing Pan Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SRWS-M3-6 M3 0.5 6 5.6 1.8 SRWB-2 SRD-6.35 20 0.54 CAD RFQ
SRWS-M3-8 M3 0.5 8 5.6 1.8 SRWB-2 SRD-6.35 20 0.62 CAD RFQ
SRWS-M3-10 M3 0.5 10 5.6 1.8 SRWB-2 SRD-6.35 20 0.7 CAD RFQ
SRWS-M4-8 M4 0.7 8 8.2 2.9 SRWB-4 SRD-6.35 20 1.5 CAD RFQ
SRWS-M4-10 M4 0.7 10 8.2 2.9 SRWB-4 SRD-6.35 20 1.7 CAD RFQ
SRWS-M4-12 M4 0.7 12 8.2 2.9 SRWB-4 SRD-6.35 20 1.9 CAD RFQ
SRWS-M5-10 M5 0.8 10 9.5 3.4 SRWB-5 SRD-6.35 20 2.8 CAD RFQ
SRWS-M5-12 M5 0.8 12 9.5 3.4 SRWB-5 SRD-6.35 20 3 CAD RFQ
SRWS-M5-16 M5 0.8 16 9.5 3.4 SRWB-5 SRD-6.35 20 3.5 CAD RFQ
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Service

Material/Finish

SRWS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities / Security measures / Safety measures

Characteristics

  • They cannot be installed or removed by using standard tools.
  • Install and remove by SRWB Specialty Bits and SRD Specialty Magnetic Screwdriver together.

Related Products

Install and remove by SRWB Specialty Bits and SRD Specialty Magnetic Screwdriver together.
SRWB

SRWSTriwing Pan Head Machine Screws

SRTB / SRWB-dedicated Magnet Screwdrivers
SRD

SRWSTriwing Pan Head Machine Screws


Product List

Most Read