Titanium Screws
Image | |||||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Socket Head Cap Screws - Special Low Profile - Grade 2 Titanium | Hex Socket Head Cap Screw with Special Low Profile (Titanium, with Ventilation Hole) | Cross Recessed Flat Head Machine Screws - Titanium | Cross Recessed Flat Head Machine Screws - High Intensity Titanium Alloy | Phillips Cross Recessed Flat Head Titanium Machine Screws (with Ventilation Hole) | Cross Recessed Pan Head Machine Screws - Titanium | Cross Recessed Pan Head Machine Screws - High Intensity Titanium Alloy | Phillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole) | Titanium Pan Head Machine Screws for Precision Instruments (Miniature Screws) |
Part Number | SSHT | SVSHT | SNFT | SNFTG | SVFT | SNPT | SNPTG | SVPT | SNZT |
Feature | Special Low Profile Small Space Lightweight NonMagnetic Chemical Resistance |
Lightweight Nonmagnetic Chemical Resistance |
Lightweight Nonmagnetic Chemical Resistance |
High Strength Lightweight Nonmagnetic Corrosion Resistance |
Titanium Phillips Cross Recessed Flat Head Machine Screw Low outgas Nonmagnetic |
Lightweight Nonmagnetic Chemical Resistance |
High Strength Lightweight Nonmagnetic Corrosion Resistance |
Titanium Phillips Cross Recessed Pan Head Machine Screw Low outgas Nonmagnetic |
Lightweight Nonmagnetic Chemical Resistance |
Material | Grade 2 Titanium | Grade 2 Titanium | Grade 2 Titanium | β Titanium | Grade 2 Titanium | Grade 2 Titanium | β Titanium | Grade 2 Titanium | Grade 2 Titanium |
Surface Treatment | Special Chemical Polishing | Special Chemical Polishing | Special Chemical Polishing | Special Chemical Polishing | Special Chemical Polishing | Special Chemical Polishing | Special Chemical Polishing | Special Chemical Polishing | - |
Thread Size | M3 ~ M6 | M3 ~ M6 | M3 ~ M4 | M3 ~ M5 | M3 ~ M4 | M2 ~ M5 | M3 ~ M5 | M3 ~ M5 | M1.6 ~ M2.5 |
Operating Temperature (℃) | - | - | - | - | - | - | - | - | - |
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
List | SSHT-M3 SSHT-M4 SSHT-M5 SSHT-M6 | SVSHT-M3 SVSHT-M4 SVSHT-M5 SVSHT-M6 | SNFT-M3 SNFT-M4 | SNFTG-M3 SNFTG-M4 SNFTG-M5 | SVFT-M3 SVFT-M4 | SNPT-M2 SNPT-M2.5 SNPT-M3 SNPT-M4 SNPT-M5 | SNPTG-M3 SNPTG-M4 SNPTG-M5 | SVPT-M3 SVPT-M4 SVPT-M5 | SNZT-M1.6 SNZT-M2 SNZT-M2.5 |
Image | |||||||||
---|---|---|---|---|---|---|---|---|---|
Part Name | Hex Nuts / Hex Flange Nuts - Titanium | Hex Nuts / Hex Flange Nuts - Titanium | Hex Lock Nuts - Titanium | Washers - Titanium | Washers with Ventilation Grooves - Titanium | Washers - Titanium | Titanium Hexagon Key | ||
Part Number | SHNT | SHNT-F | SWUT | SWAT-F | SWAT-VF | SWAT-S | SKHTG | ||
Feature | Lightweight Nonmagnetic Chemical Resistance |
Lightweight Nonmagnetic Chemical Resistance With Flange |
Lightweight Nonmagnetic Vibration Resistant |
Lightweight Nonmagnetic Chemical Resistance |
Lightweight Nonmagnetic |
Lightweight Nonmagnetic Chemical Resistance |
Non-magnetic Tool | ||
Material | Grade 2 Titanium | Grade 2 Titanium | Grade 2 Titanium | Grade 2 Titanium | Grade 2 Titanium | Grade 2 Titanium | Grade 5 Titanium | ||
Surface Treatment | Special Chemical Polishing | Special Chemical Polishing | Special Chemical Polishing | - | - | - | Barrel Polishing | ||
Thread Size | M3 ~ M10 | M3 ~ M10 | M3 ~ M10 | M3 ~ M10 | M3 ~ M5 | M3 ~ M10 | - | ||
Operating Temperature (℃) | - | - | - | - | - | - | - | ||
CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | ||
Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | ||
List | SHNT-M10 SHNT-M3 SHNT-M4 SHNT-M5 SHNT-M6 SHNT-M8 | SHNT-M10-F SHNT-M3-F SHNT-M4-F SHNT-M5-F SHNT-M6-F SHNT-M8-F | SWUT-M10 SWUT-M3 SWUT-M4 SWUT-M5 SWUT-M6 SWUT-M8 | SWAT-10-F SWAT-3-F SWAT-4-F SWAT-5-F SWAT-6-F SWAT-8-F | SWAT-3-VF SWAT-4-VF SWAT-5-VF | SWAT-10-S SWAT-3-S SWAT-4-S SWAT-5-S SWAT-6-S SWAT-8-S | SKHTG-1.5 SKHTG-2 SKHTG-2.5 SKHTG-3 SKHTG-4 SKHTG-5 SKHTG-6 |
Latest
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data