• Special Screws
  • Titanium Screws

SWAT-S

Washers - Titanium

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight

Dimension Drawing

SWAT-SWashers - Titanium寸法図

Specs/CAD

Unit : mm

Part Number Nominal d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWAT-3-S 3 3.1 5.9 0.7 1 0.062 CAD RFQ
SWAT-4-S 4 4.1 7.6 1 1 0.15 CAD RFQ
SWAT-5-S 5 5.1 9.2 1.3 1 0.27 CAD RFQ
SWAT-6-S 6 6.1 12.2 1.5 1 0.59 CAD RFQ
SWAT-8-S 8 8.2 15.4 2 1 1.2 CAD RFQ
SWAT-10-S 10 10.2 18.4 2.5 1 2.1 CAD RFQ

Material/Finish

SWAT
Main Body TP340C(Grade 2 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and electronic equipment, aquatic applications, and electrochemical plating

Characteristics

  • Specific gravity is approximately 60% of stainless steel.
  • Nonmagnetic.
  • Excellent chemical and seawater resistance.
  • Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.

Physical Property

TP340C(Grade 2 Titanium)
Specific Gravity 4.51
Melting Point(℃) 1668
Longitudinal Elastic Modulus(GPa) 106
Thermal Conductivity(W/(m・K)) 17.16
Linear Expansion Coefficient(K-1 8.4×10-6
Electric Resistance(μΩ・m) 0.55
Amplitude Permeability(μ) 1.0001(Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Related Products

SWAT-VFTitanium Washer with Ventilation Grooves is available.
SWAT-VF

SWAT-SWashers - Titanium


Product List

Most Read