Vacuum

Image Socket Head Cap Screws with Ventilation Hole Socket Head Cap Screws with Ventilation Hole Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Socket Head Cap Screws with Ventilation Hole - MoS<sub>2</sub> Shot Socket Head Cap Screws with Ventilation Hole - Silver Plating
Number SVSS SVSS-PC SVSQS SVSS-MOS SVSS-AG
Name Socket Head Cap Screws with Ventilation Hole Socket Head Cap Screws with Ventilation Hole Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Socket Head Cap Screws with Ventilation Hole - MoS2 Shot Socket Head Cap Screws with Ventilation Hole - Silver Plating
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - Special Chemical Polishing - Molybdenum Disulfide Shot Treatment Silver plating
Size M2 ~ M12 M3 ~ M12 M3 ~ M12 M3 ~ M8 M3 ~ M8
Feature Standard Low outgas Built-in Washers Seizing prevention Seizing prevention
Image Hex Socket Head Cap Screws with Ventilation Hole - High Intensity S.S. Socket Head Cap Screws with Ventilation Hole - SUS316L Hex Socket Head Cap Screws with Ventilation Hole - Titanium Socket Head Cap Screws with Ventilation Hole with Low Profile Socket Head Cap Screws with Ventilation Hole with Special Low Profile
Number SVSX-88 SVSL SVST SVLS SVSHS
Name Hex Socket Head Cap Screws with Ventilation Hole - High Intensity S.S. Socket Head Cap Screws with Ventilation Hole - SUS316L Hex Socket Head Cap Screws with Ventilation Hole - Titanium Socket Head Cap Screws with Ventilation Hole with Low Profile Socket Head Cap Screws with Ventilation Hole with Special Low Profile
Material SUS316L HiMo SUS316L Pure Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - -
Size M3 ~ M6 M3 ~ M12 M3 ~ M5 M3 ~ M10 M3 ~ M6
Feature High Strength(Strength Class 8.8) CorrosionResistance Lightweight
Nonmagnetic
Chemical Resistance
Low Profile
Small Space
Special Low Profile
Small Space
Image Hex Socket Countersunk Head Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Hex Posts with Ventilation Hole Washers with Ventilation Grooves Washers with Ventilation Grooves
Number SVFCS SVFS SHVAS SWAS-VF SWAS-VF-PC
Name Hex Socket Countersunk Head Screws with Ventilation Hole Cross Recessed Flat Head Machine Screws with Ventilation Hole Hex Posts with Ventilation Hole Washers with Ventilation Grooves Washers with Ventilation Grooves
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS304 SUS304 SUS304
Surface Treatment - - - - Special Chemical Polishing
Size M3 ~ M8 M2 ~ M6 M3 ~ M8 - -
Feature Hex Socket
CountersunkHead Screws
Small Space
Flat Head Machine Screws
Small Space
Single - end Female Screw Type Standard Low outgas
Image Washers with Ventilation Grooves - Titanium Clamping Set Screws with Ventilation Hole Clamping Set Screws with Ventilation Hole Cover Caps Cover Caps
Number SWAT-VF SCSS-VR SCSS-VF SCAP-AL SCAP-CE
Name Washers with Ventilation Grooves - Titanium Clamping Set Screws with Ventilation Hole Clamping Set Screws with Ventilation Hole Cover Caps Cover Caps
Material Pure Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) A5056 Al2O3 (Alumina 99.5%)
Surface Treatment - - - - -
Size - M5 ~ M10 M5 ~ M10 M5×0.5 ~ M16×1 M5×0.5 ~ M16×1
Feature Lightweight
Nonmagnetic
For Fixing
Full Ball
For Fixing
Flat Ball
Low Outgas
Corrosion Resistance
Heat Resistance
Chemical Resistance

Electrical Insulation
Image Socket Head Cap Screws for Cover Caps
Number SNCPS
Name Socket Head Cap Screws for Cover Caps
Material SUSXM7 (Equivalent to SUS304)
Surface Treatment -
Size M3 ~ M10
Feature For Cover Caps

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

9:00 to 17:15 on weekdays, Japan Standard Time