• Special Screws
  • Vacuum

SCSS-VF

Clamping Set Screws with Ventilation Hole

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SCSS-VFClamping Set Screws with Ventilation Hole寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10

Unit : mm

Part Number L M (Coarse)
Nominal of Thread
Pitch Db B d Qty per Pack Mass
(g)
CAD RFQ
SCSS-M5-8-VF 8 M5 0.8 3 2.5 1.5 1 0.8 CAD RFQ
SCSS-M5-12-VF 12 M5 0.8 3 2.5 1.5 1 1.3 CAD RFQ
SCSS-M5-20-VF 20 M5 0.8 3 2.5 1.5 1 2.3 CAD RFQ
SCSS-M6-10-VF 10 M6 1 4 3 2 1 1.5 CAD RFQ
SCSS-M6-16-VF 16 M6 1 4 3 2 1 2.5 CAD RFQ
SCSS-M6-20-VF 20 M6 1 4 3 2 1 3.4 CAD RFQ
SCSS-M6-25-VF 25 M6 1 4 3 2 1 4 CAD RFQ
SCSS-M8-10-VF 10 M8 1.25 5.5 4 2 1 2.5 CAD RFQ
SCSS-M8-12-VF 12 M8 1.25 5.5 4 2 1 3.2 CAD RFQ
SCSS-M8-20-VF 20 M8 1.25 5.5 4 2 1 5.7 CAD RFQ
SCSS-M8-25-VF 25 M8 1.25 5.5 4 2 1 7.7 CAD RFQ
SCSS-M8-30-VF 30 M8 1.25 5.5 4 2 1 9 CAD RFQ
SCSS-M10-16-VF 16 M10 1.5 7 5 3 1 5 CAD RFQ
SCSS-M10-20-VF 20 M10 1.5 7 5 3 1 7 CAD RFQ
SCSS-M10-25-VF 25 M10 1.5 7 5 3 1 9.5 CAD RFQ
SCSS-M10-35-VF 35 M10 1.5 7 5 3 1 11 CAD RFQ
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
SCSS
Main Body SUSXM7
(Equivalent to SUS304)
Ball SUS440C(Hardness 55-60HRC)
Thin Fluorine Coating

Application

Fixing and locating workpiece, Vacuum devices, FPD production equipment, semiconductor devices

Characteristics

  • This screw is used to secure work in vacuum devices and vacuum chambers, such as FPD production equipment and semiconductor devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • The thin fluorine coating keeps the ball highly lubricated, even after cleanroom washing.
  • Ventilation holes and grooves easily release gas trapped in machines.
  • SCSS-VR has a full ball to firmly secure work at the contact point.
  • The contact surface of SCSS-VF is a flat ball. Workpiece is not damaged. The ball rotates flexibly up to 9°. Clamps securely even the inclied surface.

SCSS-VFClamping Set Screws with Ventilation Hole


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

9:00 to 17:15 on weekdays, Japan Standard Time