Vacuum Application Screws

Image Hex Socket Head Cap Screws with Ventilation Hole - High Intensity Stainless Steel Socket Head Cap Screws with Ventilation Hole Socket Head Cap Screws with Ventilation Hole Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Hex Socket Head Cap Screws (with Ventilation Hole / Inch Screws)
Number SVSLG SVSS SVSS-PC SVSQS SVSS(INCH)
Name Hex Socket Head Cap Screws with Ventilation Hole - High Intensity Stainless Steel Socket Head Cap Screws with Ventilation Hole Socket Head Cap Screws with Ventilation Hole Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole Hex Socket Head Cap Screws (with Ventilation Hole / Inch Screws)
Material SUS316L SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) Equivalent to SUS304
Surface Treatment - - Special Chemical Polishing - -
Size M3 ~ M6 M2 ~ M12 M3 ~ M12 M3 ~ M12 No.4-40UNC ~ 1/4-20UNC
Feature - Standard Low outgas Built-in Washers Inch Thread
Socket Head Cap Screws
Image Socket Head Cap Screws with Ventilation Hole - MoS<sub>2</sub> Shot Socket Head Cap Screws with Ventilation Hole - Silver Plating Hex Socket Head Cap Screws with Ventilation Hole - High Intensity S.S. Hex socket Head Cap Screws with Ventilation Hole / Surface Hardening Treatment Socket Head Cap Screws with Ventilation Hole - SUS316L
Number SVSS-MOS SVSS-AG SVSX-88 SVSL-PN SVSL
Name Socket Head Cap Screws with Ventilation Hole - MoS2 Shot Socket Head Cap Screws with Ventilation Hole - Silver Plating Hex Socket Head Cap Screws with Ventilation Hole - High Intensity S.S. Hex socket Head Cap Screws with Ventilation Hole / Surface Hardening Treatment Socket Head Cap Screws with Ventilation Hole - SUS316L
Material SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUS316L HiMo SUS316L SUS316L
Surface Treatment Molybdenum Disulfide Shot Treatment Silver plating - Surface hardening treatment -
Size M3 ~ M8 M3 ~ M8 M3 ~ M6 M3 ~ M8 M3 ~ M12
Feature Seizing prevention Seizing prevention High Strength(Strength Class 8.8) Corrosion Resistance / Seizing prevention CorrosionResistance
Image Hex Socket Head Cap Screws with Ventilation Hole - Titanium Socket Head Cap Screws with Ventilation Hole with Low Profile Socket Head Cap Screws with Ventilation Hole with Special Low Profile Hex Socket Countersunk Head Screws with Ventilation Hole Hexagon Head Bolts (with Ventilation Hole)
Number SVST SVLS SVSHS SVFCS SVHS
Name Hex Socket Head Cap Screws with Ventilation Hole - Titanium Socket Head Cap Screws with Ventilation Hole with Low Profile Socket Head Cap Screws with Ventilation Hole with Special Low Profile Hex Socket Countersunk Head Screws with Ventilation Hole Hexagon Head Bolts (with Ventilation Hole)
Material Pure Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment - - - - -
Size M3 ~ M5 M3 ~ M10 M3 ~ M6 M3 ~ M8 M3 ~ M8
Feature Lightweight
Nonmagnetic
Chemical Resistance
Low Profile
Small Space
Special Low Profile
Small Space
Hex Socket
CountersunkHead Screws
Small Space
Hex head screws
Image Cross Recessed Flat Head Machine Screws with Ventilation Hole Phillips Cross Recessed Flat Head Titanium Machine Screws (with Ventilation Hole) Phillips Cross Recessed Pan Head Machine Screw (with Ventilation Hole) Phillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole) Hex Socket Set Screws (with Ventilation Hole)
Number SVFS SVFT SVPS SVPT SVTS
Name Cross Recessed Flat Head Machine Screws with Ventilation Hole Phillips Cross Recessed Flat Head Titanium Machine Screws (with Ventilation Hole) Phillips Cross Recessed Pan Head Machine Screw (with Ventilation Hole) Phillips Cross Recessed Pan Head Titanium Machine Screws (with Ventilation Hole) Hex Socket Set Screws (with Ventilation Hole)
Material SUSXM7 (Equivalent to SUS304) Pure Titanium SUSXM7 (Equivalent to SUS304) Pure Titanium -
Surface Treatment - - - - -
Size M2 ~ M6 M3 ~ M4 M3 ~ M8 M3 ~ M5 M3 ~ M8
Feature Flat Head Machine Screws
Small Space
Titanium Phillips Cross Recessed Flat Head Machine Screw
Low outgas
Nonmagnetic
Pan Head Machine Screws Titanium Phillips Cross Recessed Pan Head Machine Screw
Low outgas
Nonmagnetic
Set Screws
Image Hex Posts with Ventilation Hole Cover Caps Cover Caps Socket Head Cap Screws for Cover Caps Washers with Ventilation Grooves
Number SHVAS SCAP-AL SCAP-CE SNCPS SWAS-VF
Name Hex Posts with Ventilation Hole Cover Caps Cover Caps Socket Head Cap Screws for Cover Caps Washers with Ventilation Grooves
Material SUS304 A5056 Al2O3 (Alumina 99.5%) SUSXM7 (Equivalent to SUS304) SUS304
Surface Treatment - - - - -
Size M3 ~ M8 M5×0.5 ~ M16×1 M5×0.5 ~ M16×1 M3 ~ M10 -
Feature Single - end Female Screw Type Low Outgas
Corrosion Resistance
Heat Resistance
Chemical Resistance

Electrical Insulation
For Cover Caps Standard
Image Washers with Ventilation Grooves Washers with Ventilation Grooves - Titanium Clamping Set Screws with Ventilation Hole Clamping Set Screws with Ventilation Hole
Number SWAS-VF-PC SWAT-VF SCSS-VF SCSS-VR
Name Washers with Ventilation Grooves Washers with Ventilation Grooves - Titanium Clamping Set Screws with Ventilation Hole Clamping Set Screws with Ventilation Hole
Material SUS304 Pure Titanium SUSXM7 (Equivalent to SUS304) SUSXM7 (Equivalent to SUS304)
Surface Treatment Special Chemical Polishing - - -
Size - - M5 ~ M10 M5 ~ M10
Feature Low outgas Lightweight
Nonmagnetic
For Fixing
Flat Ball
For Fixing
Full Ball

Product Finder

Related Information

Related Service

Other Information

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products
USA and Canada

NBK America LLC

9:00 to 17:00 on weekdays, Eastern Standard Time

Asia and Europe

Nabeya Bi-tech Kaisha

9:00 to 17:15 on weekdays, Japan Standard Time