• Special Screws
  • Vacuum Application Screws

SVTS

Hex Socket Set Screws (with Ventilation Hole)

  • Vacuum
  • Cleanroom Specification

Dimension Drawing

SVTSHex Socket Set Screws (with Ventilation Hole)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
4
6
8
10
15
20
12
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B a t
max.
d
max.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SVTS-M3-4 M3 0.5 4 1.5 0.4 0.3 1.2 20 0.2 CAD RFQ
SVTS-M3-6 M3 0.5 6 1.5 0.4 0.3 1.2 20 0.3 CAD RFQ
SVTS-M3-8 M3 0.5 8 1.5 0.4 0.3 1.2 20 0.4 CAD RFQ
SVTS-M3-10 M3 0.5 10 1.5 0.4 0.3 1.2 20 0.4 CAD RFQ
SVTS-M3-15 M3 0.5 15 1.5 0.4 0.3 1.2 20 0.7 CAD RFQ
SVTS-M4-6 M4 0.7 6 2 0.4 0.3 1.5 20 0.4 CAD RFQ
SVTS-M4-8 M4 0.7 8 2 0.4 0.3 1.5 20 0.5 CAD RFQ
SVTS-M4-10 M4 0.7 10 2 0.4 0.3 1.5 20 0.8 CAD RFQ
SVTS-M4-15 M4 0.7 15 2 0.4 0.3 1.5 20 1.2 CAD RFQ
SVTS-M4-20 M4 0.7 20 2 0.4 0.3 1.5 20 1.6 CAD RFQ
SVTS-M5-6 M5 0.8 6 2.5 0.5 0.5 1.5 20 0.7 CAD RFQ
SVTS-M5-8 M5 0.8 8 2.5 0.5 0.5 1.5 20 1 CAD RFQ
SVTS-M5-10 M5 0.8 10 2.5 0.5 0.5 1.5 20 1.2 CAD RFQ
SVTS-M5-12 M5 0.8 12 2.5 0.5 0.5 1.5 20 1.5 CAD RFQ
SVTS-M5-15 M5 0.8 15 2.5 0.5 0.5 1.5 20 1.9 CAD RFQ
SVTS-M5-20 M5 0.8 20 2.5 0.5 0.5 1.5 20 2.5 CAD RFQ
SVTS-M5-25 M5 0.8 25 2.5 0.5 0.5 1.5 20 3.1 CAD RFQ
SVTS-M6-8 M6 1 8 3 0.5 0.5 2 20 1.4 CAD RFQ
SVTS-M6-10 M6 1 10 3 0.5 0.5 2 20 1.8 CAD RFQ
SVTS-M6-12 M6 1 12 3 0.5 0.5 2 20 2.1 CAD RFQ
SVTS-M6-15 M6 1 15 3 0.5 0.5 2 20 2.7 CAD RFQ
SVTS-M6-20 M6 1 20 3 0.5 0.5 2 20 3.6 CAD RFQ
SVTS-M6-25 M6 1 25 3 0.5 0.5 2 20 4.4 CAD RFQ
SVTS-M6-30 M6 1 30 3 0.5 0.5 2 20 5.3 CAD RFQ
SVTS-M8-10 M8 1.25 10 4 0.6 0.5 2 20 3.2 CAD RFQ
SVTS-M8-12 M8 1.25 12 4 0.6 0.5 2 20 3.8 CAD RFQ
SVTS-M8-20 M8 1.25 20 4 0.6 0.5 2 20 6.4 CAD RFQ
SVTS-M8-25 M8 1.25 25 4 0.6 0.5 2 20 8 CAD RFQ
SVTS-M8-30 M8 1.25 30 4 0.6 0.5 2 20 9.6 CAD RFQ
SVTS-M8-35 M8 1.25 35 4 0.6 0.5 2 20 11.2 CAD RFQ
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
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Service

Material/Finish

SVTS
Main body SUSXM7 (Equivalent to SUS304)

Application

Vacuum device / Vacuum container / FPD production device /
Semiconductor manufacturing device / Electron microscope

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Product List

Most Read