Wireless Positioning Units
Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||
---|---|---|---|---|---|---|---|---|---|
Number | EPU-200 | EPU-100 | EPC-200-CC | EPC-100 | EOCL-200 | EOAP-200 | EPL | ||
Name | Wireless Positioning Units - Dustproof/Waterproof Thin Type | Wireless Positioning Units | Transceivers for Wireless Positioning Units - PLC Control / CC-Link Compatible | Transceivers for Wireless Positioning Unit - PC Control | Wireless Positioning Units Collars | Adapter Plates for Wireless Positioning Units | Lock Adapters for Wireless Positioning Units | ||
Feature | Wireless Communication/Controller Built-In Simple Mounting IP Compatible |
Wireless Communication/Controller Built-In /Simple Operation Max. 32 Units Batch Control |
PLC Compatible Wireless Communication Max. 32 Units Simultaneous Operation |
Wireless Communication Max. 32 Units Batch Control |
SUS304 EPU-200 Collars |
EPU-200 Adapter Plates for Digital Position Indicator Replacement |
The torque load from the output side is not transmitted to the input side. |
Latest
Most Read
Helpful Resources
Search by purpose
Product IntroductionCustomizationIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical EquipmentFA Devices
Search by series
Video LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsTechnical Data