01When using EPU-210
* Swipe to scroll.

Here we introduce positioning systems using Auto-Positioning Units and their software.
* Swipe to scroll.
* Swipe to scroll.
* Only initial setting uses EPU-COM with a PC.
The EPC-200-CC transceiver can be connected with a PLC through CC-Link.
The EPC-210-EIP transceiver can be connected with a PLC through EtherNet/IP™.
* Swipe to scroll.
*1: Only initial setting uses EPU-COM with a PC.
The EPC-200-CC transceiver can be connected with a PLC through CC-Link.
The EPC-210-EIP transceiver can be connected with a PLC through EtherNet/IP™.
*2: When using wireless connection EPU-100 and wired connection EPU-220 together, the transceiver is either EPC-200-CC or EPC-210-EIP.
MOD-COM and EPU-COM, dedicated software for Auto-Positioning Units, are available free of charge.
The software can be downloaded here.
Configuration for each product is introduced in detail.
Please feel free to consult with us regarding the selection and connection of units and transceivers, or anything else on your mind.