corporate_fareCompany
Information

Auto-Positioning Units

Easy automation of manual positioning

Product Lineup

Auto-Positioning Units

Auto-Positioning Units

These units automate positioning with a feed screw. By replacing the manual operating handle, equipment and device positioning work can be automated.

Transceivers

Applicable Part NumbersEPU-220, EPU-100

Transceivers dedicated for use with Wireless Positioning Units.

Option

High Torque Adapters

Applicable Part NumbersEPU-210, EPU-220

High torque adapters reduce the rotation speed of the unit and amplify the torque. We offer mounting plates which enable mounting of a high torque adapter using the positioning pin hole for the digital position indicator as-is as well as collars which change the bore diameter.

Repeater Hubs

Applicable Part NumbersEPU-210-B, EPU-220-B

Repeater hubs enable easy connection and reduce wiring work in wired connection of multiple units. When using a repeater hub, a dedicated cable is required.

Others

Plates
Applicable Part NumbersEPU-210, EPU-220

Dedicated mounting plates enable using the positioning pin hole on the machine as-is to mount the unit when replacing the digital position indicator and handle attached to a machine with a unit.

Collars
Applicable Part NumbersEPU-210, EPU-220

Dedicated collars enable the unit output shaft bore diameter to be changed to match the rotation shaft.

Lock Adapters
Applicable Part NumbersEPU-100

Lock adapters for position retention are used in combination with units. Positioning misalignment due to equipment vibration, external force, or dead weight in vertical use is prevented.

Are you in need of more information on device details and selection?

Downloads

More detailed information such as product catalogs, CAD, instruction manuals, etc. is available.

Contact

NBK will recommend the ideal product combination for your operating environment.