Available Area
Japan, the US, Canada, China, Taiwan, South Korea, and EuropeThis item is not available in Mexico due to the Radio Act.
Please check the "Available Area" of each product page.
Characteristics
- EPU-220 dedicated transceiver. EPU-220
- With a PLC and EtherNet/IPTM connection, up to 32 EPU-220 units can be used with simultaneous automated control.
-
Configuration of EPC-210-EIP can be easily performed with a PC and dedicated software EPU-COM. The dedicated software is available free of charge. Please download from the NBK website.
(https://www.nbk1560.com/contact/positioning-unit-contents-form-software-dl/thanks/) - A PC connection USB cable (length: 1 m) is provided.
- Use a DIN rail foot to enable mounting to DIN rails with one touch.*1
*1: If operating wirelessly, avoid installing the control panel inside a metal housing. This will degrade wireless performance.
EtherNet/IP is a registered trademark of ODVA, Inc.
| Part Number | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|
| EPC-210-EIP | 130 | 1,140.91 | CAD | Cart |
Material/Finish
| EPC-210-EIP | |
|---|---|
| Main Body | Polyamide (Light Gray) |
| DIN Rail Foot | Steel Trivalent Chromate Treatment |
Performance
| Power Source Voltage | 24 VDC ±10% (External Power Supply) 5 VDC ±5% (USB Power Supply) |
|
| Current Consumption | 30 mA | |
| Host Connection Method | PLC: EtherNet/IPTM PC: USB 2.0 |
|
| Unit Connection Method |
Wireless | 2.4 GHz Band Wireless Communication |
| Wired | RS-485 (2-wire type) | |
| Wireless Reach Distance (Reference Value) |
Indoors | 60 m |
| Outdoors | 1200 m | |
| Maximum No. of Connections | 32 Units | |
| Operating Environment |
Temperature | -5°C to 55°C (no freezing) |
| Humidity | 20% RH to 85% RH (no condensation) | |
Declarations of Conformity
The CE Declaration of Conformity can be downloaded here. (https://www.nbk1560.com/products/mechatronics/positioning_unit/download/epc-210-eip-doc/)Precautions for Use
- For details on the mounting and setting methods, please refer to the Instruction Manual. Be sure to read the "Safety Precautions" and "Precautions on Radio Wave and EMC" in the Instruction Manual before use.
The Instruction Manual can be downloaded from the NBK website. -
Countries and regions where this product is available are Japan, the US, Canada, China, Taiwan, South Korea, and Europe.
When used in combination with other products or with the customer's existing systems, equipment, etc., confirm independently that it is compliant with the standards, laws, and/or regulations of the country of use.





