Swivel Mount

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About Swivel Mount

A swivel mount is a unit designed to rotate and secure control panels, such as those found on machine tools.
It allows you to freely adjust the angle of the control panel for easy viewing, thereby enhancing work efficiency.

Image Swivel Mounts for Control Panels, Pillar/Hanging Type Swivel Mounts for Control Panels, Pillar Type Stand Pipes for Swivel Mounts
Part Name Swivel Mounts for Control Panels, Pillar/Hanging Type Swivel Mounts for Control Panels, Pillar Type Stand Pipes for Swivel Mounts
Part Number DKSF DKSW DKSP
Feature Post Type / Suspension Type
Clamp Levers
for Control Panels
Post Type
Clamp Levers
for Control Panels
Stand pipes for height adjustment, used in combination with Swivel Mounts
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications
List DKSF-115-45 DKSF-130-60 DKSW-120-45-LD DKSP-115-100 DKSP-115-200 DKSP-115-300 DKSP-120-100 DKSP-120-200 DKSP-120-300 DKSP-130-100 DKSP-130-200 DKSP-130-300