Positioning Brackets

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About Positioning Brackets

Positioning brackets are parts which allow positioning with one touch.
Push the button to release the lock, move it to the desired position, and then release the button.
Push button operation means there is no need for any tools—and no need to worry about forgetting to close it.
They can be used with round pipes, round shafts, aluminum frames, and square shafts.
An abundant lineup of products with varying numbers of buttons and positions is available.

Hints for correctly using NBK products

Introducing usage methods for brackets that can be positioned with one touch of a button.



Positioning Brackets

These allow for positioning with one touch.
They can be used with round pipes, round shafts, aluminum frames, and square shafts.
Push the button to release the lock, move it to the desired position, and then release the button.
Push button operation means there is no need for any tools—and no need to worry about forgetting to close it.
An abundant lineup of products with varying numbers of buttons and positions is available.