Positioning Brackets

Image Quick Positioning Brackets - For Aluminum Frames - T-slot Fixed Type - Upper Mounting Type Quick Positioning Brackets - For Aluminum Frames - T-slot Fixed Type - Lower Mounting Type Quick Positioning Brackets - For Slotted Steel - 2 Button Type Quick Positioning Brackets - For Round Pipes Quick Positioning Brackets - For Aluminum Frames Quick Positioning Brackets - For Square Shafts - 2 Button Type Quick Positioning Brackets - For Square Shafts - 1 Button Type
Part Number CUTB-U CUTB-L CUSH-2B CUPB CUAB CUSB-2B CUSB-1B
Part Name Quick Positioning Brackets - For Aluminum Frames - T-slot Fixed Type - Upper Mounting Type Quick Positioning Brackets - For Aluminum Frames - T-slot Fixed Type - Lower Mounting Type Quick Positioning Brackets - For Slotted Steel - 2 Button Type Quick Positioning Brackets - For Round Pipes Quick Positioning Brackets - For Aluminum Frames Quick Positioning Brackets - For Square Shafts - 2 Button Type Quick Positioning Brackets - For Square Shafts - 1 Button Type
Feature For Aluminum Frame For Aluminum Frame For Slotted Steel For Round Pipes For Aluminum Frames For Square Shafts For Square Shafts

Related products

Image Bottom Cover Tablet PC Holders - Quick Positioning Type - For Round Pipes Tablet PC Holders - Quick Positioning Type - For Aluminum Frames
Part Number CUSB-BC DTAC-PB DTAC-AB
Part Name Bottom Cover Tablet PC Holders - Quick Positioning Type - For Round Pipes Tablet PC Holders - Quick Positioning Type - For Aluminum Frames
Material - - -
Feature Bottom Cover for
CUSB-2B/CUSB-1B
Tablet PC positioning
For Round Pipes
Tablet PC positioning
For Aluminum Frames

Positioning Brackets

These allow for positioning with one touch.
They can be used with round pipes, round shafts, aluminum frames, and square shafts.
Push the button to release the lock, move it to the desired position, and then release the button.
Push button operation means there is no need for any tools—and no need to worry about forgetting to close it.
An abundant lineup of products with varying numbers of buttons and positions is available.