• Positioning Brackets

Quick Positioning Brackets - For Round Pipes

CUPB

Hints for Correctly Using NBK Products

The video is an example using CUAB(CUAB). You can perform the same operation using this product.


Dimension Drawing

CUPBQuick Positioning Brackets - For Round Pipes寸法図

Specs/CAD

Unit : mm

Part Number D L1 L Max. Load Weight
(kg)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
CUPB-30 30 22 61 5 394 161.50 CAD Cart
CUPB-40 40 27 71 5 403 165.71 CAD Cart

Material/Finish

CUPB
Bracket Body A6063
Anodized
Cover A6063
Anodized
Plate Polyacetal (Black)
Push Button Polyacetal (Black)

Characteristics

  • Bracket for simple positioning when using vertical axis round pipes/round shafts.
  • Push the push button to unlock the lock, smoothly move the bracket vertically, and release the push button to fix it in position.
  • It can be moved upward without pushing the push button, just by applying force.
  • Load capacity of up to 5 kg.

Precautions for Use

  • Mount to a vertical axis.
  • CUPB requires vertical mounting. If mounted upside-down, CUPB cannot remain fixed onto round pipes/round shafts.
  • It will prevent rotating movements, but it will not be able to remain completely fixed.
  • CUPB is a product that uses friction fastening. In cases where oil, etc. adhered to the round pipe/round shaft causes the friction coefficient to decrease or if impact loads or vibrations occur, the maximum load weight may decrease.
  • The surface may be scratched depending on the material and surface finish of the round pipe/round shaft.
  • If excessive loads are applied, then the round pipe/round shaft may be scratched or CUPB may be damaged.

CUPBQuick Positioning Brackets - For Round Pipes

Take care to pay attention to the vertical orientation when mounting.


Mounting

CUPBQuick Positioning Brackets - For Round Pipes


Related Products

Tablet PC holders DTAC-PB using brackets for round pipes CUPB are available.
DTAC-PB

CUPBQuick Positioning Brackets - For Round Pipes


Product List

Click here to see Positioning Brackets

Click here to see Machine Elements